VISI-3P-LRS-HD-UV

VISI-3P-LRS-HD-UV

From: VISITECH
Order now

Overview

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), and Visible (VIS) offer long lifetime, low maintenance costs and superior performance in wavelengths from 365 up to 460 nm.

Features
  • DLP9500 0.95” 1080p HD
  • Up to 7W
  • Single head scrolling system for 3D printing and additive manufacturing
  • 1920 x 1080, (UV/VIS)
  • 1920 x 1200, (VIS)
  • Air cooling (fan)
  • Complete API (Windows, Linux), platform independent web interface
DLP controllers & drivers
DLPA200 Driver for DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

UV (<420nm) DMDs
DLP9500UV 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of VISITECH

Order & start development

Evaluation board

VISITECH-ADDITIVE-MANUFACTURING-LRS-HD-UV — LUXBEAM® rapid system – LRS-HD-UV

Supported products & hardware

VISITECH-ADDITIVE-MANUFACTURING-LRS-HD-UV LUXBEAM® rapid system – LRS-HD-UV

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCR95EVM DLP9500 DMD evaluation board DLPLCR95UVEVM DLP9500UV DMD evaluation board DLPLCRC410EVM DLPLCRC410 Evaluation Module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.