VISI-3P-LUXBEAM-RAPID

VISI-3P-LUXBEAM-RAPID

From: VISITECH
Order now

Overview

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also includes a UV LED light source and optical system supporting a DLP9500 or DLP9500UV DMD at 350 to 420 nm. Multiple UV lenses at different magnifications are available (from 2.7 µm to 187 µm native pixel pitch) with very low distortion for scrolling for a flexible build area and fast print speeds.

Refer to the ordering links below for a full list of product options.

Features
  • Optimized for 3D printing
  • Scalable build area with scrolling
  • Gigabit Ethernet protocol
  • Multiple LED options available
  • Multiple lens options available
DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

UV (<420nm) DMDs
DLP9500UV — 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of VISITECH

Order & start development

Optical module

LUXBEAM-RAPID — VISITECH LUXBEAM RAPID SYSTEM LRS

Supported products & hardware

LUXBEAM-RAPID — VISITECH LUXBEAM RAPID SYSTEM LRS

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.