DRV8350H-EVM
DRV8350H 三相智能栅极驱动器评估模块
DRV8350H-EVM
概述
The DRV8350H-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8350H gate driver and CSD19532Q5B NexFET™ power blocks.
The module has individual DC bus and phase voltage sense as well as an external, individual low-side current shunt amplifier, making this evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V and 5V power blocks from a 12 V, 0.35A step down buck regulator. The driver can be configured in split rail and single rail power solutions. The drive stage has IDRIVE configuration, along with a fault pin and protection for short circuit, thermal, shoot-through, and under voltage conditions through configurable hardware. The EVM has an entire USB to MCU environment to program and evaluate the EVM using available trapezoidal drive firmware and GUI.
特性
- 9- to 95-V operation
- 15 A continuous / 20 A peak H-bridge output current
- Complete evaluation module with hall sensor connection along with programmable MSP430F5529
- One individual, external low-side current shunt amplifiers
- Trapezoidal sensored and sensorless BLDC firmware available
- Hardware interface to configure IDRIVE, MODE, VDS monitoring, and GAIN
开始使用
- 订购 DRV8350H-EVM 评估模块
- 阅读 DRV8350x-EVM 用户指南
立即订购并开发
DRV8350H-EVM — DRV8350H 三相智能栅极驱动器评估模块
SLVC754 — DRV8350x-EVM GUI
SLVC754 — DRV8350x-EVM GUI
硬件开发
评估板
发布信息
SLVC755 — DRV8350S/H-EVM Firmware
SLVC755 — DRV8350S/H-EVM Firmware
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8350x-EVM User’s Guide (Rev. A) | 2018年 12月 19日 | |||
证书 | DRV8350H-EVM EU Declaration of Conformity (DoC) | 2024年 9月 26日 | ||||
EVM 用户指南 | DRV8350x-EVM Sensorless Software User's Guide | 2017年 7月 10日 | ||||
EVM 用户指南 | DRV8350x-EVM Sensored Software User's Guide | 2017年 7月 10日 |