DRV8816EVM

DRV8816 评估模块

DRV8816EVM

立即订购

概述

The dual half-bridge driver DRV8816 can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids with individual half-bridge control. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38V. The device has a current sense output and configurable over-current limit, and sleep mode is enabled via a sleep pin. The DRV8816 is fulled protected with a fault indication pin.

The DRV8816EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8816. Users can control the DRV8816 with the onboard MSP430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board is capable of driving a single DC motor bidirectional or two DC motors unidirectional.

特性
  • 2.8A Peak Current Output
  • Wide Operating Voltage: 8 to 38V
  • Single bidirectional or dual unidirectional motor operation options
  • Current sense output and configurable over-current limit
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and enable controls
  • Key signals brought out to board test points

  • DRV8816 Evaluation Board

有刷直流 (BDC) 电机驱动器
DRV8816 40V、双通道半 H 桥电机驱动器

 

MSP430 微控制器
MSP430G2131 具有 1KB 闪存、128B SRAM、10 位 ADC、SPI/I2C、计时器的 16MHz MCU
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DRV8816EVM — DRV8816 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
支持软件

SLVC529 — DRV8816EVM Hardware and Software

支持的产品和硬件
下载

SLVC529 DRV8816EVM Hardware and Software

close
最新版本
版本: 01.00.00.00
发布日期: 23 九月 2013
download DRV8816EVM Hardware and Software (zip)  — 1839 K

校验和
硬件开发
评估板
DRV8816EVM DRV8816 评估模块

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slvc529 or www.ti.com.cn/lit/xx/slvc529/slvc529.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC529. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DRV8816EVM User's Guide 2013年 9月 24日
证书 DRV8816EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频