LM5122EVM-1PH
LM5122EVM-1PH 同步升压控制器评估模块
LM5122EVM-1PH
概述
The LM5122EVM-1PH evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 24V output at up to 4.5A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.
特性
- 9V to 20V Input Range
- 24V/4.5A output
- 250kHz switching frequency
- Selectable light load switching mode
- Easy accessible test points
立即订购并开发
LM5122EVM-1PH — LM5122 宽输入电压同步升压控制器评估模块
LM5122-BOOST-CALC — LM5122 quick start calculator
LM5122-BOOST-CALC — LM5122 quick start calculator
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The LM5122 Quickstart Calculator tool supports the initial calculation of the boost power stage and of the necessary external components for a boost converter using LM5122 as regulation IC.
Initial version
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM5122EVM-1PH EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | 采用LM5122的高精度升压锂电池充电方案 | 2015年 8月 6日 | ||||
EVM 用户指南 | LM5122EVM-1PH User's Guide | 2013年 4月 22日 |