MIKRO-3P-HDC-CLICK

适用于温度和湿度传感器的 MikroElektronika mikroBUS 快速原型设计快速连接板

MIKRO-3P-HDC-CLICK

来自 : MikroElektronika
立即订购

概述

The HDC-CLICK family of MikroE Click board™ products are compact add-on boards that feature temperature and humidity sensors from Texas Instruments.

Each sensor selected has a specified resolution for humidity (typically %RH) and temperature readings from the sensor. The long-term stability and reliability, alongside other features, make this Click board™ ideal for developing various automitive and industrial temperature and humidity-related applications, like ruggedized off-road vehicles or other motorized outdoor systems.

All HDC-CLICK products are supported by a mikroSDK compliant library, which includes functions that simplify software development. The Click board™ products comes fully tested, ready to be used on a system equipped with the mikroBUS™ socket.

The Click board™ products selected are enabled with ClickID, a 1-Wire® interface for delivering power and reading from EEPROM to identify the attached peripheral device.

特性
  • Click board: PCB width = 25.4mm; Length = 28.6mm (size S)
  • mikroBUS™ standard, I2C: SDA = pin 11, SCL = pin 12
  • I2C digital temperature and humidity sensors
  • Additional features enabled based on device (address selection, GPIOs, LED indicators)
  • Supply voltage range: 3.3V or 5V
  • ClickID enabled with 1-Wire® interface for automated identification by EEPROM
  • Plug&Play with manifest and Linux driver
湿度传感器
HDC3021 带有可拆卸式胶带盖的 0.5% RH 数字湿度传感器
下载 观看带字幕的视频 视频
照片提供方为 MikroElektronika

立即订购并开发

评估板

TEMPHUM-24-CLICK — MIKROE-5651 具有 ClickID 且采用 HDC3021 温度和湿度传感器的 S 尺寸 mikroBUS™ Click board™

应遵守 TI 的评估模块标准条款与条件.

相关设计资源

硬件开发

评估板
BEAGL-PLAY-SBC 由 BeagleBoard.org 基金会提供的基于 AM62x 的 BeaglePlay® 单板计算机

支持与培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。要在设计期间获得支持,请联系 MikroElektronika.

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。