SIDEGIG-PROTOEVM
原型音频插件模块
SIDEGIG-PROTOEVM
概述
The TI Prototype Audio Plug-in Module turns TI Audio Class-D amplifier EVM’s into your sandbox. Need to prototype a pre-amplifier circuit or test an opamp with TI Class-D EVMs, then start with the DIY Audio Plug-in Module.
Start your prototype on the included breadboard or solder directly to the PCB with the perf-board dot pattern. All of the Class-D inputs and outputs are at your disposal free to connect to. Create any audio or even non-audio circuit you want with TI Class-D amplifier EVMs.
特性
- Compatible with TI Audio Plug-in Module Ecosystem
- Prototype using either the included breadboard or perf-board dot pattern
- Class-D Input and Outputs provided on a 100 mil header
- Connect to TI Class-D Audio EVMs (Check compatibility)
- Prototype Plug-In Module Board
- Breadboard
NOT INCLUDED:
- Class-D Amplifier Evaluation Module
扬声器放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | Prototype Audio Plug-In Module User's Guide | 2018年 3月 16日 | |||
证书 | AUDIO-PROTOEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |