SIMPLELINK-SDK-LVGL-PLUGIN

SIMPLELINK-SDK-LVGL-PLUGIN

SIMPLELINK-SDK-LVGL-PLUGIN

下载

概述

The SimpleLink™ SDK LVGL Plugin is a companion software package that enables advanced graphics capabilities on various SimpleLink™ MCU platforms by integrating the free and open-source 3rd party library, LittlevGL, into the SimpleLink SDK ecosystem. The Plug-in provides example hardware abstraction layers and display drivers that allow developers to start building embedded GUIs on SimpleLink platforms with ease on reference hardware. This plug-in works alongside the SimpleLink MSP432P4 SDKSimpleLink MSP432E4 SDKSimpleLink CC13x2 and CC26x2 SDK, and SimpleLink CC32xx SDK.

特性
  • Demo projects that demonstrate LittlevGL graphics capabilities on BOOSTXL-SHARP128 and BOOSTXL-K350QVG-S1
  • LittlevGL open-source embedded GUI library:
    • Powerful building blocks: buttons, charts, lists, sliders, images, etc.
    • Advanced graphics with animations, anti-aliasing, opacity, smooth scrolling
    • Simultaneously use various input devices touchscreen, mouse, keyboard, encoder, buttons, etc.
    • Multi-language support with UTF-8 encoding
    • Fully customizable graphical elements

  • LittlevGL embedded GUI library and example source code
  • Display HAL/Driver for the BOOSTXL-SHARP128 and BOOSTXL-K350QVG-S1 BoosterPack™ plug-in modules
  • Sample applications
    • Sharp simple display
    • Kentec touch widgets

下载 观看带字幕的视频 视频

下载

相关设计资源

软件开发

软件开发套件 (SDK)
SIMPLELINK-CC13X2-26X2-SDK SimpleLink™ CC13x2 和 CC26x2 软件开发套件 (SDK) SIMPLELINK-CC32XX-SDK SimpleLink™ Wi-Fi® CC32xx 软件开发套件 (SDK) SIMPLELINK-MSP432-SDK SimpleLink MSP432 软件开发套件 (SDK)

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频