TPS3700EVM-202
用于 TPS3700 高电压 (18V) 窗形比较器的评估模块
TPS3700EVM-202
概述
The Texas Instruments TPS3700EVM-202 evaluation module (EVM) helps you evaluate the operation and performance of the TPS3700 high-voltage window comparator. The EVM has an overvoltage and undervoltage supervisory circuit with a wide supply range, independent open-drain outputs, very-low quiescent current and high accuracy. Header connectors are provided for easy connection to external test and application circuitry.
特性
- High threshold accuracy: 1%
- Low quiescent current: 6 µA
- Wide operating supply voltage: 1.8 V to 18 V
- Open-drain outputs for overvoltage and Undervoltage detection
- 1.5mm × 1.5mm DSE package
监控器和复位 IC
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS3700EVM-202 High voltage (18V) window voltage detector evm for SON package (Rev. A) | 2019年 2月 4日 | |||
证书 | TPS3700EVM-202 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |