TPS55330EVM-017
集成式 5A、24V 宽输入范围升压 DC/DC 稳压器评估模块
TPS55330EVM-017
概述
The Texas Instruments TPS55330EVM-017 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS55330 DC/DC Boost Converter. The EVM in its default configuration is designed to boost from a typical 2.9V – 4.2V single cell input to a 5V output at 2.1A.
特性
- Integrated 24V, 5A low-side FET
- High efficiency with 60mΩ internal FET
- Cycle by cycle current limit with frequency foldback
- Cycle-skipping for output regulation at light loads
- Adjustable soft start and switching frequency
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS55330EVM-017 — 集成式 5A、24V 宽输入范围升压 DC/DC 稳压器评估模块
TI.com 上无现货
计算工具
SLVC430 — TPS55340 Boost Design Excel Spreadsheet Tool
SLVC430 — TPS55340 Boost Design Excel Spreadsheet Tool
版本: 01.00.00.0C
发布日期: 08 四月 2013
产品
AC/DC 和 DC/DC 转换器(集成 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc430 or www.ti.com.cn/lit/xx/slvc430c/slvc430c.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC430. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS55330EVM-017 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS55330EVM-017 2.9-V to 4.2-V Input, 5.0-V Output Boost Evaluation Module | 2013年 7月 19日 |