TQ-3P-SOM-TQMA243XL
概述
The embedded module TQMA243XL, is based on the processor family AM243x quad-core Arm® Cortex®-R5F-based MCU. This LGA (land grid array) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended real-time requirements.The CPU offer with their integrated PRU (Programmable Realtime Unit) up to 4x Gigabit Ethernet interfaces with TSN support for the realization of real-time applications. In addition, they have various interfaces such as USB2.0, CAN-FD, UART, SerDes and so forth
特性
- 38 mm x 38mm LGA module
- 4x Real-time GBit Ethernet for Fieldbus
- Up to 2 x CAN - FD
- Integrated Arm® Cortex®-M4
- High-speed communication with 2x Gb Ethernet, 1x USB 2.0 interfaces
- Integrated security functions
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。