选择版本

选择版本

未找到结果。请清除搜索并重试。

CC33XX-LINUX-MPU

CC33xx device driver source for MPUs running Linux OS.

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0.0.8
发布日期: 2024-12-19

CC33xx Linux MPU Windows Installer

MD5 校验和

CC33xx Linux MPU Linux Installer

MD5 校验和

CC33xx Linux MPU Version 1.0.0.8 Logger Bin file

MD5 校验和

CC33XX Yocto Image for AM62xx

MD5 校验和

CC33XX Yocto Image for AM335x

MD5 校验和
产品
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3301 SimpleLink™ 2.4GHz Wi-Fi 6 和低功耗 Bluetooth® 5.4 配套 IC CC3301MOD SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套模块 CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 和低功耗 Bluetooth® 5.4 配套 IC
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 M2-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

发布信息

The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.


This CC33xx Linux MPU Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.


This is version **1.0.0.8** of the CC33xx Linux MPU Software Package


The version is a production quality release for 2.4/5Ghz devices


Previous release was 1.0.0.7

新增功能

  • Added new INI parameter to control TxPsatCompensation (0dB, 0.5dB, 1dB) - no change to default behavior
  • Added new INI parameter to control RX AMPDU length: MaxRxAmpduLen (8K, 16K) - no change to default behavior
  • Update in INI file the default setting of 'PowerSaveScheme' to 'no ps poll' mode - move to active for every TX \ RX