选择版本
DLP-PICO-CHIP-SEL
DLP® Pico™ chipset selection guide
Macro Enable Excel Workbook
产品
≤ 0.47 英寸阵列 pico 产品
发布信息
The DLP Pico chipset selector tool is a macro-enable excel workbook allowing users to seamlessly select a chipset for a given display application. Users may select from a list of default applications, or they may manually enter a set of parameters for brightness, image size, and resolution. Based on these inputs, the tool will recommend a list of DLP Pico chipsets and detailed information on the specifications of those chipsets. It will also give a list of optical module manufacturers who offer off-the-shelf optical engines.
新增功能
- Parameter summary now displays resolved labels used in calculations
- Application defaults displayed near user input parameters
- Dropdowns on user input reset on save/restore parameters and reset parameters
- Added labels in parameter summary
- Updated hyperlinks