选择版本

选择版本

未找到结果。请清除搜索并重试。

MCU-PLUS-SDK-AM263PX

MCU+ SDK for AM263Px - RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 26.01.00.08.LTS
发布日期: 2026-9-24
产品
实时数字电源 MCU
AM263P4 — 具有实时控制和可扩展存储器且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU
实时电机控制和自动化 MCU
AM263P2 — 采用 Opti-flash 技术、具有实时控制且频率高达 400MHz 的双核 Arm®Cortex®-R5F MCU
汽车动力总成、区域与机箱控制 MCU
AM263P2-Q1 — 支持实时控制和可扩展存储器且频率高达 400MHz 的汽车级双核 Arm® Cortex®-R5F MCU AM263P4-Q1 — 具有实时控制和封装内闪存的汽车级 400MHz 四核 Arm® Cortex®-R5F MCU
硬件开发
评估板
LP-AM263P — AM263Px LaunchPad™ 开发套件 TMDSCNCD263P — AM263Px Arm® MCU 通用 controlCARD™ 开发套件

文档

Documentation - START HERE

Download CCS 20.5.0 Version for Windows, Linux or MacOS

Download SysConfig 1.27.0 for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS

发布信息

Thank you for your interest in the AM263Px MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

新增功能

  • ThreadX RTOS support added
  • OSPI/QSPI NAND Flash support on OSPI interface
  • SBL QSPI flash examples added for AM261x
  • ICSS-EMAC and ICSS TimeSync driver sources added
  • Added OOB Example to showcase performance of TSN Features(EST, GPTP, IET, Cut-thru)
  • CPSW: zero-copy stats IOCTL implementation
  • CPSW: Add MII Pinmux support in Syscfg