选择版本

选择版本

未找到结果。请清除搜索并重试。

SIMPLELINK-LOWPOWER-F3-SDK

SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 9.21.00.36.LTS
发布日期: 2026-8-26
产品
低功耗 2.4GHz 产品
CC2340R2 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU CC2340R5 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU CC2340R5MODA 带集成天线的蓝牙无线模块,内置 512kB 闪存,+8dBm CC2755P10 具有 EdgeAI 支持、安全性、高达 +20dBm、<1µA 待机电流的 SimpleLink™ Arm® Cortex®-M33 无线 MCU CC2755P20 具有片上 HSM、边缘 AI、2MB 闪存、+20dBm、待机电流低于 1µA 的 2.4GHz 多协议 MCU CC2755R10 支持蓝牙、Zigbee、Thread 和 Matter 无线 MCU,配备边缘 AI NPU、HSM、1MB 闪存及 +10dBm 功率
汽车类无线连接产品
CC2340R5-Q1 具有 512kB 闪存、符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2744R7-Q1 具有 864kB 闪存、HSM 和 APU 的汽车级 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2745P10-Q1 具有 1MB 闪存、HSM、APU、CAN-FD 和 +20dBm 的汽车级 SimpleLink™ Bluetooth® 低功耗无线 MCU CC2745R10-Q1 具有 1MB 闪存、HSM、APU 和 CAN-FD 的汽车级 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2745R7-Q1 具有 864kB 闪存、HSM、APU 和 CAN-FD 的汽车级 SimpleLink™ Bluetooth® LE 无线 MCU
硬件开发
评估板
LP-EM-CC2340R53 适用于 CC2340R SimpleLink™ 系列 2.4GHz 多标准无线 MCU 的 LaunchPad™ 开发套件 LP-EM-CC2745R10-Q1 CC2745R10-Q1 SimpleLink™ 2.4GHz 无线 MCU LaunchPad™ 开发套件 LP-EM-CC2755P10 CC2755P10 LaunchPad™ 开发套件

发布信息

The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx and CC27xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx and CC27xx wireless MCU users by packaging essential software components, such as:

  • Bluetooth® Low Energy (Bluetooth LE) protocol stack
  • Zigbee® protocol stack supporting low power wireless mesh networks
  • Proprietary RF layer
  • TI Drivers

All of the above are provided in one easy-to-use software package along with example applications and documentation.

Optional packages enabling additional wireless protocols and use cases can be accessed from https://www.ti.com/tool/SIMPLELINK-LOWPOWER-SDK.

The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications.

This is version 9.21.00.36.LTS of the SimpleLink Low Power F3 SDK, the first LTS release of the SimpleLink Low Power F3 SDK. For more information on LTS and STS releases, see Understanding LTS and STS Releases for SimpleLink SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f3-sdk

新增功能

  • First LTS release of the SimpleLink Low Power F3 SDK

  • Production-ready release for CC2755P20 including finalized characterized RF settings

  • Production-ready release for CC2340R5MODA including support for Bluetooth LE and finalized characterized RF settings

  • New HSM firmware version 3.5.0 includes security-related enhancements