选择版本
SIMPLELINK-SDK-WIFI-PLUGIN
SimpleLink™ 软件开发套件 (SDK) Wi-Fi® 插件
Windows Installer for SimpleLink SDK Wi-Fi Plugin
macOS Installer for SimpleLink SDK Wi-Fi Plugin
Linux Installer for SimpleLink SDK Wi-Fi Plugin
产品
Wi-Fi 产品
低功耗 2.4GHz 产品
通用 MCU
硬件开发
开发套件
评估板
文档
SimpleLink SDK Wi-Fi Plugin Users Guide
Wi-Fi Starter Pro mobile application for iOS and Android
发布信息
The SimpleLink™ SDK Wi-Fi Plugin is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401, MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.
新增功能
Updated and validated against v3.40.01.02 of the MSP432P4 SDK and v4.20.00.xx of the MSP432E4/CC26X2R1/CC32XX SDKs.