Select a version

Select a version

No results found. Please clear your search and try again.

SLUC263

Type III Compensation Calculation Tool

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.00.00.0E
Release date: Aug 2, 2021
Products
DC/DC controllers
TPS40007 — 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 — 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 — Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 — 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 — 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 — Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 — Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 — 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 — 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 — 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 — 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 — 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 — 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 — 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 — 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 — Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 — 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 — 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 — 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 — Dual Output or Two-phase Synchronous Buck Controller TPS40400 — 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 — Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 — 4.5-V to 28-V, triple synchronous buck controller with LDO controller
DC/DC converters
TPS53311 — 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 — 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 — High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 — 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 — 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc263 or www.ti.com/lit/xx/sluc263e/sluc263e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC263. Please update any bookmarks accordingly.