Home Power management DC/DC switching regulators DC/DC controllers

TPS40304

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 18 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Power good, Prebias startup, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Duty cycle (max) (%) 90 Iq (typ) (A) 0.0025 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 18 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Power good, Prebias startup, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Duty cycle (max) (%) 90 Iq (typ) (A) 0.0025 Number of phases 1 Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Input Voltage Range From 3 V to 20 V
  • 300-kHz (TPS40303), 600-kHz (TPS40304), and 1.2-MHz (TPS40305) Switching Frequencies
  • High- and Low-Side FET RDS(on) Current Sensing
  • Programmable Thermally Compensated OCP Levels
  • Programmable Soft Start
  • 600-mV, 1% Reference Voltage
  • Voltage Feed-Forward Compensation
  • Supports Prebiased Output
  • Frequency Spread Spectrum
  • Thermal Shutdown Protection at 145°C
  • 10-Pin 3-mm × 3-mm VSON Package With Ground Connection to Thermal Pad
  • Create a Custom Design Using the TPS4030x With the WEBENCH® Power Designer
  • Input Voltage Range From 3 V to 20 V
  • 300-kHz (TPS40303), 600-kHz (TPS40304), and 1.2-MHz (TPS40305) Switching Frequencies
  • High- and Low-Side FET RDS(on) Current Sensing
  • Programmable Thermally Compensated OCP Levels
  • Programmable Soft Start
  • 600-mV, 1% Reference Voltage
  • Voltage Feed-Forward Compensation
  • Supports Prebiased Output
  • Frequency Spread Spectrum
  • Thermal Shutdown Protection at 145°C
  • 10-Pin 3-mm × 3-mm VSON Package With Ground Connection to Thermal Pad
  • Create a Custom Design Using the TPS4030x With the WEBENCH® Power Designer

The TPS4030x is a family of cost-optimized synchronous buck controllers that operate from 3-V to 20-V input. The controller implements a voltage-mode control architecture with input-voltage feed-forward compensation that responds instantly to a change in input voltage. The switching frequency is fixed at 300 kHz, 600 kHz, or 1.2 MHz.

The frequency spread-spectrum (FSS) feature adds to the switching frequency, significantly reducing the peak EMI noise and making it much easier to comply with EMI standards.

The TPS4030x offers design with a variety of user-programmable functions, including soft start, overcurrent protection (OCP) levels, and loop compensation.

OCP level may be programmed by a single external resistor connected from the LDRV pin to circuit ground. During initial power on, the TPS4030x enters a calibration cycle, measures the voltage at the LDRV pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. The TPS4030x then enters a shutdown and restart cycle until the fault is removed.

The TPS4030x is a family of cost-optimized synchronous buck controllers that operate from 3-V to 20-V input. The controller implements a voltage-mode control architecture with input-voltage feed-forward compensation that responds instantly to a change in input voltage. The switching frequency is fixed at 300 kHz, 600 kHz, or 1.2 MHz.

The frequency spread-spectrum (FSS) feature adds to the switching frequency, significantly reducing the peak EMI noise and making it much easier to comply with EMI standards.

The TPS4030x offers design with a variety of user-programmable functions, including soft start, overcurrent protection (OCP) levels, and loop compensation.

OCP level may be programmed by a single external resistor connected from the LDRV pin to circuit ground. During initial power on, the TPS4030x enters a calibration cycle, measures the voltage at the LDRV pin, and sets an internal OCP voltage level. During operation, the programmed OCP voltage level is compared to the voltage drop across the low-side FET when it is on to determine whether there is an overcurrent condition. The TPS4030x then enters a shutdown and restart cycle until the fault is removed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS54KB20 ACTIVE 4-V to 16-V input, 25-A remote sense synchronous step-down converter Higher power density integrated FET converter solution for up to 25A output current

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS4030x 3-V to 20-V Input, Voltage Mode, Synchronous Buck Controller datasheet (Rev. D) PDF | HTML Mar 12, 2018
Analog design Journal Maximizing power density and thermal performance in power-module designs Dec 12, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Selection guide DC/DC Buck Controller Solutions Selection Guide Feb 6, 2018
Application note SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC Feb 22, 2016
Analog design Journal 2Q 2012 Issue Analog Applications Journal Apr 26, 2012
Analog design Journal Controlling switch-node ringing in synchronous buck converters Apr 26, 2012
User guide Using the TPS40304 Feb 23, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40304EVM-353 — 8-14V Vin, 1.2V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs

The TPS40304EVM-353 evaluation module is a synchronous buck controller providing a 1.2-V output at up to 20 A from a nominal 12-V input bus. The EVM is designed to start-up from a single supply, and no additional bias voltage is required. The module uses our NexFET™ high performance MOSFETs (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS40304 TINA-TI Start-up Reference Design

SLIM225.TSC (223 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS40304 TINA-TI Steady State Model

SLIM224.TSC (207 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS40304 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM114A.ZIP (90 KB) - PSpice model
Supported products & hardware
Calculation tool

SLUC263 — Type III Compensation Calculation Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos