Home Power management DC/DC switching regulators DC/DC controllers

TPS40077

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS543B20 ACTIVE 4-V to 19-V, 25-A synchronous SWIFT™ buck converter with adaptive internal compensation Stackable (x2) with frequency synchronization, soft start adjustable and an extended operating temperature.

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 23 Vout (min) (V) 0.7 Control mode Voltage mode Features Enable, Power good, Prebias startup, Synchronous rectification Duty cycle (max) (%) 84 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 23 Vout (min) (V) 0.7 Control mode Voltage mode Features Enable, Power good, Prebias startup, Synchronous rectification Duty cycle (max) (%) 84 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • Operation Over 4.5-V to 28-V Input Range
  • Programmable, Fixed-Frequency, up to 1-MHz, Voltage-Mode Controller
  • Predictive Gate-Drive Anti-Cross-Conduction Circuitry
  • <1% Internal 700-mV Reference
  • Internal Gate-Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package
  • Thermal Shutdown Protection
  • Pre-Bias Compatible
  • Power-Stage Shutdown Capability
  • Programmable High-Side Sense Short-Circuit Protection
  • Operation Over 4.5-V to 28-V Input Range
  • Programmable, Fixed-Frequency, up to 1-MHz, Voltage-Mode Controller
  • Predictive Gate-Drive Anti-Cross-Conduction Circuitry
  • <1% Internal 700-mV Reference
  • Internal Gate-Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package
  • Thermal Shutdown Protection
  • Pre-Bias Compatible
  • Power-Stage Shutdown Capability
  • Programmable High-Side Sense Short-Circuit Protection

The TPS40077 is a mid-voltage, wide-input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user-programmable functions, including soft start, undervoltage lockout (UVLO), operating frequency, voltage feed-forward, and high-side, FET-sensed, short-circuit protection.

The TPS40077 drives external N-channel MOSFETs using second-generation, predictive-gate drive to minimize conduction in the body diode of the low-side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low-side FET to turn on until the voltage commanded by the closed-loop soft start is greater than the pre-bias voltage. Voltage feed-forward provides good response to input transients and provides a constant PWM gain over a wide input-voltage operating range to ease compensation requirements. Programmable short-circuit protection provides fault-current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 16-pin PowerPAD package gives good thermal performance and a compact footprint.

The TPS40077 is a mid-voltage, wide-input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user-programmable functions, including soft start, undervoltage lockout (UVLO), operating frequency, voltage feed-forward, and high-side, FET-sensed, short-circuit protection.

The TPS40077 drives external N-channel MOSFETs using second-generation, predictive-gate drive to minimize conduction in the body diode of the low-side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low-side FET to turn on until the voltage commanded by the closed-loop soft start is greater than the pre-bias voltage. Voltage feed-forward provides good response to input transients and provides a constant PWM gain over a wide input-voltage operating range to ease compensation requirements. Programmable short-circuit protection provides fault-current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 16-pin PowerPAD package gives good thermal performance and a compact footprint.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS40077 4.5-V to 28-V Input, Voltage Mode, Synchronous Buck Controller With Voltage Feed Forward datasheet (Rev. E) PDF | HTML Jun 4, 2019

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​