ADS4449EVM
ADS4449EVM 評価モジュール
ADS4449EVM
概要
The ADS4449EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS4449, a quad-channel, 14-bit analog-to-digital converter (ADC) operating at sampling rates of up to 250 MSPS. Designed for low-power consumption and high spurious free dynamic range (SFDR), the ADS4449 has low-noise performance and outstanding SFDR over a large input-frequency range. The four ADC channels are separated into two blocks with two ADCs each, and each ADC has programmable gain and programmable test patterns to facilitate the design process. This EVM is ideally suited for mating with the TSW1400 Capture Card for performing a data capture into a capture buffer, uploading the sample data to a PC, performing an FFT, and reporting on SNR, SFDR, and other performance metrics.
特長
- Comprehensive test capability for the ADS4449
- Direct connection to TSW1400 EVM pattern capture card
- Software support with a full featured GUI for easy testing and prototyping
- LDO or DC/DC power supply options
高速 ADC (10MSPS 超過)
購入と開発の開始
ADS4449EVM — ADS4449EVM 評価モジュール
ADS4449EVM — ADS4449EVM 評価モジュール
SLAC566 — ADS4449EVM Software
サポート対象の製品とハードウェア
製品
高速 ADC (10MSPS 超過)
ハードウェア開発
評価ボード
SLAC566 — ADS4449EVM Software
製品
高速 ADC (10MSPS 超過)
ハードウェア開発
評価ボード
リリース情報
設計ファイル
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | ADS4449 User Guide (Rev. A) | 2016/04/26 | |||
| 証明書 | ADS4449EVM EU Declaration of Conformity (DoC) | 2019/01/02 |