TLC59116FEVM-571
16 チャネル LED ドライバ評価モジュール
TLC59116FEVM-571
概要
The TLC59116F is an I2C bus-controlled, 16-channel LED driver that is optimized forred/green/blue/amber (RGBA) color mixing and backlight application for amusement products. Each LED output has its own 8-bit resolution (256 steps), fixed-frequency, individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWMcontroller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value. This EVM helps the user evaluate the features of the Texas Instruments TLC59116F, which is an I2C™ bus-controlled, 16-channel LED driver. The user’s guide includes setup instructions, a schematic diagram, a bill of materials, printed-circuit board layout drawings, and software instructions.
RGB LED ドライバ
購入と開発の開始
TLC59116FEVM-571 — 16 チャネル LED ドライバ評価モジュール
TLC59116FEVM-571 — 16 チャネル LED ドライバ評価モジュール
SLVC212 — EVM Setup Files
サポート対象の製品とハードウェア
SLVC212 — EVM Setup Files
リリース情報
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | TLC59116FEVM-571 EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | TLC59116FEVM-571 | 2010/02/11 |