TPS54040EVM-456
TPS54040、42V 入力、5V 出力、0.5A 評価モジュール
TPS54040EVM-456
概要
The TPS54040EVM-456 evaluation module is designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the TPS54040 regulator. The TPS54040 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 42 V. Rated input voltage and output current range for the evaluation module are given in Table 1. The switching frequency is internally set at a nominal 700 kHz. The high-side MOSFET is incorporated inside the TPS54040 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54040 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54040 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 42 V for the TPS54040EVM-456.
購入と開発の開始
TPS54040EVM-456 — TPS54040、42V 入力、5V 出力、0.5A 評価モジュール
TPS54040EVM-456 — TPS54040、42V 入力、5V 出力、0.5A 評価モジュール
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPS54040EVM-456 0.5-A, SWIFT™ Regulator Evaluation Module | 2009/03/20 | |||
| 証明書 | TPS54040EVM-456 EU Declaration of Conformity (DoC) | 2019/01/02 |