Home Design & development Partner directory
Digital Light Innovations

Digital Light Innovations

Full service DLP design and manufacturing company

Digital Light Innovations (DLi) is regarded as the world leader in DLP® light exploration. We are a full service design and manufacturing company with extensive experience in creating unique DLP®-based solutions for a broad range of applications. We are not only experts in DLP® interface and electronic controller board design, but specialize in custom optics as well as prototype design and development.

Notably, DLi was the first to receive the DLP® Authorized Design House designation from Texas Instruments (TI). DLi has partnered with TI to design the electronic controller boards, firmware and software for the Explorer API and Control Software utilized by the best-selling DLP® Discovery™ 4100 platform. DLi also partners with TI to manufacture the DLP® LightCrafter™ 6500 & 9000 EVMs and Development Kits.

DLP controllers & drivers
DLPA200 — Driver for DLP® digital micromirror device (DMD) DLPC410 — DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs) DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

UV (<420nm) DMDs
DLP7000UV — 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9500UV — 0.95-inch 1080p UV DLP® digital micromirror device (DMD)

 

Visible (420 to 700nm) DMDs
DLP5500 — 0.55-inch XGA DLP® digital micromirror device (DMD) DLP6500FLQ — 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE — 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP7000 — 0.7-inch XGA DLP® digital micromirror device (DMD) DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD) DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD) DLP9500 — 0.95-inch 1080p DLP® digital micromirror device (DMD)
Contact
Resources offered
  • Design tool
  • Evaluation board
  • Optical module
Supported regions
  • North America
Headquarters
  • 12317 Technology Blvd
  • Ste 100
  • Austin, Texas, 78727
  • United States

Resources

Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
Evaluation board

DLI-3P-DLI6500 — DLi6500 1080p Development Kit for DLP6500

The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates (...)
Evaluation board

DLI-3P-DLI9000 — DLi 3DLP9000 Light Engine for DLP9000

DLi’s 3DLP9000 is a DLP® light engine designed with the professional-grade DLP 3D printer in mind. Based on the DLP9000 chipset, the 3DLP9000 offers over 4 million pixel resolution, enabling larger build areas for DLP 3D printers.
Optical module

DLI-3P-DLP6500FLQ-I — Digital Light Innovations optical modules for industrial using DLP6500FLQ

Digital Light Innovations is an independent third party company with expertise in designing and manufacturing optical modules utilizing DLP products. An optical module is a compact assembly that includes a digital micromirror device (DMD), an illumination source, optics and associated mechanics. (...)
Optical module

DLI-3P-DLP6500FYE-I — Digital Light Innovations optical modules for industrial using DLP6500FYE

Digital Light Innovations is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP6500FYE. (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.