Solid-state relays
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
FET
Gate drive voltage (V)
Number of channels
Withstand isolation voltage (VISO) (Vrms)
Price|Quantity (USD)
Operating temperature range (°C)
Imax (mA)
Package size (L x W) (mm)
Features
Package type
Pin count
OFF-state leakage current (µA)
TI functional safety category
Package area (mm^2)
Images
Description
Switching voltage (max) (V)
Ron (typ) (Ω)
Supply voltage (min) (V)
Supply voltage (max) (V)
Status
TPS4141-Q1New
TPSI3100-Q1New
TPSI31P1-Q1New
Extended temperature range, isolated switch driver with integrated 10V gate supply
3000
External
—
—
—
1
3
48
10
Inductive isolation
Functional Safety-Capable
-55 to 125
SO-MOD
8
67.275
5.85 x 11.5
$20.000 | 1ku
—
Automotive 1200V configurable precision resistor divider with integrated switch
—
Internal
—
—
—
1
4.5
20
—
Integrated Switching FET, Integrated gain setting
—
-40 to 125
SOIC
11
106.09
10.3 x 10.3
$2.000 | 1ku
3.5
Isolated switch driver with 17V gate supply and dual isolated comparators
3000
External
—
—
—
1
4.5
5.5
17
—
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.900 | 1ku
—
Automotive reinforced isolated switch driver with 17V gate supply and dual isolated comparators
5000
External
—
—
—
1
4.5
5.5
17
—
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.990 | 1ku
—
Automotive active pre-charge controller with 17V isolated gate driver and bias supply
5000
External
—
—
—
1
4.5
5.5
17
—
Functional Safety-Capable
-40 to 125
SO-MOD
16
60.255
5.85 x 10.3
$1.990 | 1ku
—
Functional Isolation, DC input, normally open output, single-channel isolated switch opto-emulator
500
Internal
80
150
5.5
1
—
—
—
Inductive isolation
—
-55 to 125
SOIC
4
24.57
3.51 x 7
$0.280 | 1ku
0.25
DC input, normally open output, single-channel isolated switch opto-emulator
3750
Internal
80
150
5.5
1
—
—
—
Inductive isolation
—
-55 to 125
SOIC
4
24.57
3.51 x 7
$0.480 | 1ku
0.25
Automotive, two-channel 600-V 50-mA isolated switch with 2-mA avalanche rating
3750
Internal
600
50
65
2
4.5
20
—
2-mA avalanche current
Functional Safety-Capable
-40 to 125
SOIC
11
106.09
10.3 x 10.3
$1.990 | 1ku
1
Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating
3750
Internal
1200
50
130
1
4.5
20
—
2-mA avalanche current
Functional Safety-Capable
-40 to 125
SOIC
11
106.09
10.3 x 10.3
$1.990 | 1ku
1
Isolated switch driver with integrated 15-V gate supply
3000
External
—
—
—
1
3
48
15
—
Functional Safety-Capable
-40 to 125
SO-MOD
8
67.275
5.85 x 11.5
$1.650 | 1ku
—
Automotive reinforced isolated switch driver with integrated 15-V gate supply
5000
External
—
—
—
1
3
48
15
—
Functional Safety-Capable
-40 to 125
SO-MOD
8
67.275
5.85 x 11.5
$1.730 | 1ku
—
Isolated switch driver with integrated 10-V gate supply
3000
External
—
—
—
1
3
48
10
—
Functional Safety-Capable
-40 to 125
SO-MOD
8
67.275
5.85 x 11.5
$1.500 | 1ku
—
Automotive reinforced isolated switch driver with integrated 10-V gate supply
5000
External
—
—
—
1
3
48
10
—
Functional Safety-Capable
-40 to 125
SO-MOD
8
67.275
5.85 x 11.5
$1.580 | 1ku
—
Description
Enabled
Description
Withstand isolation voltage (VISO) (Vrms)
Enabled
Withstand isolation voltage (VISO) (Vrms)
FET
Enabled
FET
Switching voltage (max) (V)
Enabled
Switching voltage (max) (V)
Imax (mA)
Enabled
Imax (mA)
Ron (typ) (Ω)
Enabled
Ron (typ) (Ω)
Number of channels
Enabled
Number of channels
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Gate drive voltage (V)
Enabled
Gate drive voltage (V)
Features
Enabled
Features
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
OFF-state leakage current (µA)
Enabled
OFF-state leakage current (µA)
Rating
Enabled
Rating
Isolation rating
Enabled
Isolation rating
Status
Enabled
Status
Surge isolation voltage (VIOSM) (VPK)
Enabled
Surge isolation voltage (VIOSM) (VPK)
Working isolation voltage (VIOWM) (Vrms)
Enabled
Working isolation voltage (VIOWM) (Vrms)
1
to
13
of
13
Page
1
of
1