ADC32RF55
Dual-channel 14-bit 3-GSPS RF-sampling ADC with low noise spectral density (NSD)
ADC32RF55
- 14-Bit, dual channel 2.6 to 3-GSPS ADC
- Noise spectral density:
- NSD = -155.6 dBFS/Hz (no AVG)
- NSD = -158.1 dBFS/Hz (2x AVG)
- NSD = -160.4 dBFS/Hz (4x AVG)
- Single core (non-interleaved) ADC architecture
- Aperture jitter: 50 fs
- Low close-in residual phase noise:
- -127 dBc/Hz at 10 kHz offset
- Spectral performance (f IN = 1 GHz, -4 dBFS):
- 2x internal averaging
- SNR: 62.3 dBFS
- SFDR HD2,3: 63 dBc
- SFDR worst spur: 85 dBFS
- Spectral performance (f IN = 1.8 GHz, -4 dBFS):
- 2x internal averaging
- SNR: 63 dBFS
- SFDR HD2,3: 68 dBc
- SFDR worst spur: 86 dBFS
- Input fullscale: 1.1 to 1.35 Vpp (2 to 3.5 dBm)
- Code error rate (CER): 10 -15
- Full power input bandwidth (-3 dB): 2.75 GHz
- JESD204B serial data interface
- Maximum lane rate: 13 Gbps
- Supports subclass 1 deterministic latency
- Digital down-converters
- Up to four DDC per ADC channel
- Complex output: 4x to 128x decimation
- 48-bit NCO phase coherent frequency hopping
- Fast frequency hopping: < 1 us
- Power consumption: 2.6 W/channel (2x AVG)
- Power supplies: 1.8 V, 1.2 V
The ADC32RF5x is a single core 14-bit, 2.6 GSPS to 3 GSPS, dual channel analog to digital converters (ADC) that supports RF sampling with input frequencies up to 3 GHz. The design maximizes signal-to-noise ratio (SNR) and delivers a noise spectral density of -155 dBFS/Hz. Using additional internal ADCs along with on-chip signal averaging, the noise density improves to -161 dBFS/Hz.
Each ADC channel can be connected to a quad-band digital down-converter (DDC) using a 48-bit NCO which supports phase coherent frequency hopping. Using the GPIO pins for NCO frequency control, frequency hopping can be achieved in less than 1 µs.
The ADC32RF54 and ADC32RF55 supports the JESD204B serial data interface with subclass 1 deterministic latency using data rates up to 13 Gbps.
The power efficient ADC architecture consumes 2.1 W/ch at 3 Gsps and provides power scaling with lower sampling rates.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC32RF55EVM — ADC32RF55 evaluation module for dual-channel 14-bit 3GSPS RF-sampling ADC with low NSD
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFNP (RTD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.