Product details

Number of input channels 4 Resolution (Bits) 14 Sample rate (max) (Msps) 250 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 500 SFDR (dB) 85 SNR (dB) 70.5 Power consumption (typ) (mW) 1460 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 4 Resolution (Bits) 14 Sample rate (max) (Msps) 250 Features Decimating Filter, Differential Inputs, High Dynamic Range, Nap Mode, Out of Range Indicator, Power Down Analog input BW (MHz) 500 SFDR (dB) 85 SNR (dB) 70.5 Power consumption (typ) (mW) 1460 Operating temperature range (°C) -40 to 85 Rating Catalog
NFBGA (ZCR) 144 100 mm² (10 mm × 10 mm)
  • Quad Channel
  • Three Different Operating Modes:
    • 11-Bit: 250 MSPS
    • 11-Bit SNRBoost3G+: 250 MSPS
    • 14-Bit: 250 MSPS (Burst Mode)
  • Maximum Sampling Data Rate: 250 MSPS
  • Power Dissipation:
    • 11-Bit Mode: 365 mW per Channel
  • SNRBoost3G+ Bandwidth: 2x 45 MHz or 90 MHz
  • Spectral Performance at 170 MHz IF (typ):
    • SNR: 70.5 dBFS in 90-MHz Band with SNRBoost3G+
    • SFDR: 85 dBc
  • DDR LVDS Digital Output Interface
  • 144-Pad BGA (10-mm × 10-mm)
  • Quad Channel
  • Three Different Operating Modes:
    • 11-Bit: 250 MSPS
    • 11-Bit SNRBoost3G+: 250 MSPS
    • 14-Bit: 250 MSPS (Burst Mode)
  • Maximum Sampling Data Rate: 250 MSPS
  • Power Dissipation:
    • 11-Bit Mode: 365 mW per Channel
  • SNRBoost3G+ Bandwidth: 2x 45 MHz or 90 MHz
  • Spectral Performance at 170 MHz IF (typ):
    • SNR: 70.5 dBFS in 90-MHz Band with SNRBoost3G+
    • SFDR: 85 dBc
  • DDR LVDS Digital Output Interface
  • 144-Pad BGA (10-mm × 10-mm)

The ADS58H43 is a high-linearity, quad-channel, 14-bit, 250-MSPS analog-to-digital converter (ADC). The four ADC channels are separated into two blocks with two ADCs each. Each block can be individually configured into three different operating modes. One operating mode includes the implementation of the SNRBoost3G+ signal processing technology to provide high signal-to-noise ratio (SNR) in a band up to 90 MHz wide with only 11-bit resolution. Designed for low power consumption and high spurious-free dynamic range (SFDR), the ADC has low-noise performance and outstanding SFDR over a large input frequency range.

The ADS58H43 is a high-linearity, quad-channel, 14-bit, 250-MSPS analog-to-digital converter (ADC). The four ADC channels are separated into two blocks with two ADCs each. Each block can be individually configured into three different operating modes. One operating mode includes the implementation of the SNRBoost3G+ signal processing technology to provide high signal-to-noise ratio (SNR) in a band up to 90 MHz wide with only 11-bit resolution. Designed for low power consumption and high spurious-free dynamic range (SFDR), the ADC has low-noise performance and outstanding SFDR over a large input frequency range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet Quad-Channel, 250-MSPS Receiver and Feedback ADC datasheet Nov 27, 2012
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) May 22, 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) Jul 19, 2013
Application note Using Windowing With SNRBoost 3G Technology Aug 30, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS58H43EVM — ADS58H43 evaluation module

The ADS58H43EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS58H43, a quad-channel, 14-bit telecommunications analog-to-digital converter (ADC) operating at sampling rates of up to 250 MSPS. Designed for low-power consumption and high spurious free (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLAC533 — ADS58H4x EVM Software

Supported products & hardware
Simulation model

ADS58H4x IBIS Model (Rev. B)

SBAM164B.ZIP (36 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCR) 144 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos