Product details

Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 6000 RF frequency (min) (MHz) 600 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17
  • Quad (AFE776xD) / Dual (AFE7728D) transmitters based on 0-IF up-conversion architecture:
    • Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF transmitted DPD expansion bandwidth per chain
  • Quad (AFE776xD) / Dual (AFE7728D) receivers based on 0-IF down-conversion architecture:
    • Up to 200 MHz (AFE77x8D) / 300 MHz (AFE7769D) of RF received bandwidth per chain
  • Feedback chain based on direct RF sampling architecture:
    • Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF observed DPD expansion bandwidth
  • Integrated CFR/DPD for PA linearization
    • Up to 200MHz (AFE77x8D) / 300MHz (AFE7769D) instantaneous bandwidth
    • Up to 650MHz (AFE77x8D) / 730MHz (AFE7769D) DPD expansion bandwidth
  • Integrated CFR/DPD for PA linearization
    • Multistage CFR with configurable cancelling pulses
    • Hardware accelerated DPD estimation engine
    • Signal Dynamics based corrector for GaN PA linearization
    • Smart data capture
  • RF frequency range: 600 MHz to 6 GHz
  • Four wideband fractional-N PLL, VCO for TX and RX LO
  • Dedicated integer-N PLL, VCO for data converters clock generation
  • JESD204B and JESD204C SerDes interface support:
    • 4 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 16-bit, 12-bit, 24-bit and 32-bit formatting
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Quad (AFE776xD) / Dual (AFE7728D) transmitters based on 0-IF up-conversion architecture:
    • Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF transmitted DPD expansion bandwidth per chain
  • Quad (AFE776xD) / Dual (AFE7728D) receivers based on 0-IF down-conversion architecture:
    • Up to 200 MHz (AFE77x8D) / 300 MHz (AFE7769D) of RF received bandwidth per chain
  • Feedback chain based on direct RF sampling architecture:
    • Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF observed DPD expansion bandwidth
  • Integrated CFR/DPD for PA linearization
    • Up to 200MHz (AFE77x8D) / 300MHz (AFE7769D) instantaneous bandwidth
    • Up to 650MHz (AFE77x8D) / 730MHz (AFE7769D) DPD expansion bandwidth
  • Integrated CFR/DPD for PA linearization
    • Multistage CFR with configurable cancelling pulses
    • Hardware accelerated DPD estimation engine
    • Signal Dynamics based corrector for GaN PA linearization
    • Smart data capture
  • RF frequency range: 600 MHz to 6 GHz
  • Four wideband fractional-N PLL, VCO for TX and RX LO
  • Dedicated integer-N PLL, VCO for data converters clock generation
  • JESD204B and JESD204C SerDes interface support:
    • 4 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 16-bit, 12-bit, 24-bit and 32-bit formatting
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE77xxD is a pin-compatible family of high-performance, multichannel transceivers, integrating four (AFE7768D/AFE7769D) or two (AFE7728D) direct up-conversion transmitter chains, four (AFE7768D/AFE7769D) or two (AFE7728D) direct down-conversion receiver chains, two wideband RF sampling digitizing auxiliary chains (feedback paths) and low-power Digital Pre-Distortion (DPD) engine for Power Amplifier (PA) linearization. The high dynamic range of the transmitter and receiver chains enables wireless base stations to transmit and receive 2G, 3G, 4G, and 5G signals. The integrated Crest Factor Reduction (CFR) unit helps reduce the Peak-to-Average Ratio (PAR) of the input signal for more efficient transmission through the Power Amplifier. The integrated hardware accelerated DPD estimator and corrector provides flexible and efficient DPD solution for PA linearization. The integrated DPD engine corrects the distortion due to PA nonlinearity for signals up to 200MHz (AFE77x8D) / 300MHz (AFE7769D) instantaneous bandwidth, and within up to 650MHz (AFE77x8D) / 730MHz (AFE7769D) DPD expanded bandwidth. A dedicated GaN corrector addresses the long-term nonlinear memory effects due to charge trapping of GaN PAs.

The low power dissipation and high density channel integration of the AFE77xxD allow the device to address the power and size constraints of 4G and 5G base stations. The wideband and high dynamic range feedback path can assist the DPD of the power amplifiers in the transmitter chain through smart data capture at various intercepting points. The available 29.5Gbps SerDes speed can help reduce the number of lanes required to transfer the data in and out of the device.

Each receiver chain of the AFE77xxD includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated antialiasing low pass filters with programmable bandwidth, driving continuous-time sigma-delta ADCs. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz (AFE77x8D) / 300 MHz (AFE7769D). Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.

Each transmitter chain includes two 14-bit, 3.3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.

Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3.3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCOs, which allow for a fast switching between two observed RF input bands.

The synthesizer section integrates four fractional-N RF PLLs that can generate four different RF LOs, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers, and one feedback path (with AFE7768D/AFE7769D), or one transmitter, one receiver, and one feedback path (with AFE7728D) .

The AFE77xxD is a pin-compatible family of high-performance, multichannel transceivers, integrating four (AFE7768D/AFE7769D) or two (AFE7728D) direct up-conversion transmitter chains, four (AFE7768D/AFE7769D) or two (AFE7728D) direct down-conversion receiver chains, two wideband RF sampling digitizing auxiliary chains (feedback paths) and low-power Digital Pre-Distortion (DPD) engine for Power Amplifier (PA) linearization. The high dynamic range of the transmitter and receiver chains enables wireless base stations to transmit and receive 2G, 3G, 4G, and 5G signals. The integrated Crest Factor Reduction (CFR) unit helps reduce the Peak-to-Average Ratio (PAR) of the input signal for more efficient transmission through the Power Amplifier. The integrated hardware accelerated DPD estimator and corrector provides flexible and efficient DPD solution for PA linearization. The integrated DPD engine corrects the distortion due to PA nonlinearity for signals up to 200MHz (AFE77x8D) / 300MHz (AFE7769D) instantaneous bandwidth, and within up to 650MHz (AFE77x8D) / 730MHz (AFE7769D) DPD expanded bandwidth. A dedicated GaN corrector addresses the long-term nonlinear memory effects due to charge trapping of GaN PAs.

The low power dissipation and high density channel integration of the AFE77xxD allow the device to address the power and size constraints of 4G and 5G base stations. The wideband and high dynamic range feedback path can assist the DPD of the power amplifiers in the transmitter chain through smart data capture at various intercepting points. The available 29.5Gbps SerDes speed can help reduce the number of lanes required to transfer the data in and out of the device.

Each receiver chain of the AFE77xxD includes a 28-dB range digital step attenuator (DSA), followed by a wideband passive IQ demodulator, and a baseband amplifier with integrated antialiasing low pass filters with programmable bandwidth, driving continuous-time sigma-delta ADCs. The RX chain can receive an instantaneous bandwidth (IBW) up to 200 MHz (AFE77x8D) / 300 MHz (AFE7769D). Each receiver channel has two analog peak power detectors and various digital power detectors to assist an external or internal autonomous AGC control for receiver channels, and a RF overload detector for device reliability protection. The integrated QMC (quadrature mismatch compensation) algorithm is capable to continuously monitor and correct for the RX chain I and Q imbalance mismatch without the need to inject any specific signals or perform offline calibration.

Each transmitter chain includes two 14-bit, 3.3-Gsps IQ DACs, followed by a programmable reconstruction and DAC image rejection filter, an IQ modulator driving a wideband RF amplifier with 39-dB range gain control. The TX chain integrated QMC and LO leakage cancellation algorithms, leveraging the FB path can constantly track and correct for the TX chain IQ mismatch and LO leakage.

Each FB path is based on RF sampling architecture, and includes an input RF DSA driving a 14-bit, 3.3-Gsps RF ADC. The direct sampling architecture provides an inherently wideband receiver chain and simplifies the calibration of the TX chains impairments. The FB path integrates two independent NCOs, which allow for a fast switching between two observed RF input bands.

The synthesizer section integrates four fractional-N RF PLLs that can generate four different RF LOs, allowing the device to support up to two different bands, each one configured as two transmitters, two receivers, and one feedback path (with AFE7768D/AFE7769D), or one transmitter, one receiver, and one feedback path (with AFE7728D) .

Download View video with transcript Video
Request more information

The full data sheet and other design resources for the commercial wireless-specific AFE7768D are available. Request now

For all other applications, see our general-purpose RF-sampling AFEs.

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AFE7769D ACTIVE Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD Different bandwidth (200MHz vs 300MHz)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7769DEVM — AFE7769D evaluation module for quad-channel RF transceiver with dual feedback paths and CFR/DPD

The AFE7769D evaluation module (EVM) is a development platform for the AFE7769D integrated radio-frequency (RF) transceiver. AFE7769D is a high-performance, multichannel, four-transmit, four-receive, two-feedback (4T4R2FB) transceiver. It has an integrated low-power digital predistortion (DPD) (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

Hitek Systems' embedded System On Module (SOM) featuring Altera's Agilex 7 FPGA and TI's wireless infrastructure transceivers function as a quick evaluation and prototyping platform for 5G wireless solutions such as macro cell, repeater, and massive MIMO applications. This development platform is (...)

User guide: PDF | HTML
Evaluation board

RNSEM-3P-RNS802 — RANsemi RNS802 5G small-cell PHY SoC for AFE77xxD

The 5G small-cell 5-watt radio unit (RU) includes RANsemi's RNS802 and supports Texas Instruments' RF transceivers from the AFE77xxD family. The RNS802 is a purpose-designed PHY SoC for 5GNR/LTE small cell disaggregated and integrated RAN architectures, and includes support for industry-leading (...)

From: RANsemi
User guide: PDF | HTML
Download options
Evaluation board

RNSEM-3P-RNS805 — RANsemi RNS805 4G/5G small-cell radio unit demonstration board for AFE77xxD

The RANsemi RNS805RDB is a flexible 4G/5G Radio Unit (RU) board used to demonstrate the RNS805 SoC as an O-RAN Alliance Cat A O-RU for small cell solutions. It includes an on-board TI AFE7769D RF transceiver and n78 RFFE (RF front-end). The RNS805RDB supports the Cat A Split 7.2 Radio Unit (O-RU) (...)

From: RANsemi
Evaluation board

RNSEM-3P-RNS805-RU-BB — RANsemi RNS805 4G/5G small-cell radio unit baseband board for AFE77xxD

The RANsemi RNS805 Radio Unit (RU) baseband board is a flexible 4G/5G RU board designed to support customers' Open RAN RU platforms, specifically for small cell base stations. Available in five different RF SKUs, it is optimized for over 30 frequency bands in the sub-6GHz frequency range, with a (...)

From: RANsemi
Driver or library

AFE7769D-DESIGN AFE7769D design files

AFE7769D is a high-performance, multichannel, four-transmit, four-receive, two-feedback (4T4R2FB) transceiver. The included software and documents can be used to configure AFE7769D.
Supported products & hardware

Supported products & hardware

Products
RF transceivers
  • AFE7769D Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD
  • AFE7768D Four-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz
  • AFE7728D Dual-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz
Hardware development
Evaluation board
  • AFE7769DEVM AFE7769D evaluation module for quad-channel RF transceiver with dual feedback paths and CFR/DPD
Software
Firmware
  • TI-JESD204-IP JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
Design tool

RNSEM-3P-RNS802 Small cell design resources with RNS802

Design resources for RANsemi 5G small cell SoC featuring AFE77xxD
Supported products & hardware

Supported products & hardware

Products
RF transceivers
  • AFE7769D Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD
  • AFE7768D Four-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz
  • AFE7728D Dual-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz
Hardware development
Evaluation board
  • RNSEM-3P-RNS802 RANsemi RNS802 5G small-cell PHY SoC for AFE77xxD
  • AFE7769DEVM AFE7769D evaluation module for quad-channel RF transceiver with dual feedback paths and CFR/DPD
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos