AFE7954
four-channel, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 2.4-GHz max IBW
AFE7954
- Request full data sheet
- Quad RF sampling 12-GSPS DACs
- Maximum RF signal bandwidth:
- 4TX: 1200 MHz or
- 2TX: 2400 MHz
- RF frequency range: 600 MHz - 12 GHz
- Digital step attenuators (DSA):
- TX: 40 dB range, 0.125-dB steps
- Single or dual-band DUCs
- 16x NCOs per TX
- Optional Internal PLL/VCO for DAC or external clock at DAC sample rate
- SerDes data interface:
- JESD204B and JESD204C compatible
- 8 SerDes receivers up to 29.5 Gbps
- Subclass 1 multi-device synchronization
- Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
The AFE7954 is a high performance, wide bandwidth quad channel RF sampling DAC. With operation up to 12 GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.
The signal paths support interpolation and digital up conversion options that deliver up to 1200 MHz of signal bandwidth for four DACs (TX) or 2400 MHz for two DACs. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.
Request more information
See the full data sheet and other design resources for the general-purpose AFEs. Request now
For commercial-wireless applications, see our wireless-infrastructure AFEs.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AFE7954 Quad RF Sampling 12 GSPS Digital-to-Analog Converter (DAC) datasheet | PDF | HTML | 14 Sep 2022 |
| Application note | AFE79xx Bringup Using HDL Module Without Microcontroller | PDF | HTML | 14 Aug 2025 | |
| Application note | AFE79XX as a Chirp Signal Generator | PDF | HTML | 10 Jul 2024 | |
| Application note | Debugging AFE7950 for Run Time and Post Bring-Up Failure | PDF | HTML | 28 Jun 2024 | |
| User guide | AFE79xx SPI Bringup Guide With Xilinx FPGAs (Rev. A) | PDF | HTML | 05 May 2024 | |
| Application note | Determining Optimal Receive Buffer Delay in JESD204B and JESD204C Receivers | PDF | HTML | 07 Jul 2022 | |
| Application note | AFE7950 Super-Heterodyne Solution for K-Band | PDF | HTML | 15 Feb 2022 | |
| Application note | How to Achieve Frequency Hopping with the AFE79xx | 02 Jul 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE
The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCBGA (ABJ) | 400 | Ultra Librarian |
| FCBGA (ALK) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.