AFE7955
2T3R, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 3-GSPS ADCs, 1.2-GHz max IBW
AFE7955
- Request full data sheet
- Dual RF sampling 12GSPS transmit DACs
- Triple RF sampling 3GSPS receive ADCs
- Maximum RF signal bandwidth: 1200MHz
- RF frequency range: 600MHz - 12GHz
- Digital step attenuators (DSA):
- TX: 40dB range, 0.125dB steps
- RX: 25dB range, 0.5dB steps
- Single or dual-band DUC or DDCs
- 16x NCOs per TX or RX
- Optional Internal PLL or VCO for DAC or ADC clocks or external clock at DAC or ADC sample rate
- SerDes data interface:
- JESD204B and JESD204C compatible
- 8 SerDes transceivers up to 29.5Gbps
- Subclass 1 multi-device synchronization
- Package: 17mm × 17mm FCBGA, 0.8mm pitch
The AFE7955 is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling transmitter chains and 3 RF sampling receiver chains. With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.
The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth per TX channel. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1-dB analog and 0.125dB digital steps.
Two receiver chains includes a 25dB range DSA (Digital Step Attenuator), followed by a 3GSPS ADC (analog-to-digital converter). The two receiver channels have an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of signal bandwidth of up to 1200MHz per RX channel.
An additional receiver channel has a single wideband DDC supporting up to 1200MHz bandwidth.
Request more information
See the full data sheet and other design resources for the general-purpose AFEs. Request now
For commercial-wireless applications, see our wireless-infrastructure AFEs.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AFE7955 2T3R RF Sampling AFE with 12GSPS DACs and 3GSPS ADCs datasheet (Rev. A) | PDF | HTML | 02 May 2025 |
| Application note | AFE79xx Bringup Using HDL Module Without Microcontroller | PDF | HTML | 14 Aug 2025 | |
| Application note | AFE79XX as a Chirp Signal Generator | PDF | HTML | 10 Jul 2024 | |
| Application note | Debugging AFE7950 for Run Time and Post Bring-Up Failure | PDF | HTML | 28 Jun 2024 | |
| User guide | AFE79xx SPI Bringup Guide With Xilinx FPGAs (Rev. A) | PDF | HTML | 05 May 2024 | |
| Application note | AFE79xx as Single Chip Wideband Repeater Solution (Rev. A) | PDF | HTML | 30 May 2023 | |
| Application note | Determining Optimal Receive Buffer Delay in JESD204B and JESD204C Receivers | PDF | HTML | 07 Jul 2022 | |
| Application note | AFE7950 Super-Heterodyne Solution for K-Band | PDF | HTML | 15 Feb 2022 | |
| Application note | How to Achieve Frequency Hopping with the AFE79xx | 02 Jul 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE
The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| FCBGA (ABJ) | 400 | Ultra Librarian |
| FCBGA (ALK) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.