BQ25856-Q1
Automotive I2C controlled 70-V bidirectional buck-boost charge controller
BQ25856-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: −40ºC ≤ TA≤ 150ºC
- Wide input voltage operating range: 4.4V to 70V
- Wide battery voltage operating range: up-to 70V with multi-chemistry support:
- 1- to 14-cell Li-ion charge profile
- 1- to 16-cell LiFePO4 charge profile
- Up-to 70V supercapacitor charging
- Synchronous buck-boost charge controller with NFET drivers
- Adjustable fSW from 200kHz to 600kHz
- Switching frequency dithering for EMI noise reduction (DRSS)
- Optional synchronization to external clock
- Integrated loop compensation with soft start
- Optional gate driver supply input for optimized efficiency
- Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
- Adjustable input voltage (VAC) regulation from 3.3V to 65V with 20mV/step
- Adjustable input current regulation (RAC_SNS) from 0.4A to 20A with 50mA/step using 5mΩ resistor
- High accuracy
- ±0.5% charge voltage regulation
- ±3% charge/input current regulation
- ±2% input voltage regulation
- I2C controlled for optimal system performance with resistor-programmable option
- Hardware adjustable input and output current limits
- Integrated 16-bit ADC for voltage, current, and temperature monitoring
- High safety integration
- Adjustable input overvoltage and undervoltage protection
- Battery overvoltage and overcurrent protection
- Charging safety timer
- Thermal shutdown
- Status outputs
- Input power present status (PG)
- Charger operation status (STAT1, STAT2)
- Package
- 36-pin 5mm × 6mm QFN with wettable flanks
- Functional Safety-Capable
The BQ25856-Q1 is an automotive grade, wide input voltage, switched-mode buck-boost Li-Ion, Li-polymer, or LiFePO4 battery charge controller with bidirectional power flow support. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the input terminal voltage with an added constant current loop for protection.
Besides the I2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current, and charge voltage regulation targets can be set via the ILIM_HIZ, ICHG, and FB pins, respectively.
Request more information
Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ25856-Q1: Automotive, Standalone/I2C Controlled, 1- to 14-Cell Bidirectional Buck-Boost Battery Charge Controller datasheet (Rev. A) | PDF | HTML | 31 Oct 2024 |
Application brief | Designing a fast charging and discharging supercapacitor backup system for automotive applications | PDF | HTML | 21 Nov 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ25856EVM — BQ25856 evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RRV) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.