NEW

DP83TD530-Q1

PREVIEW

Product details

Datarate (Mbps) 10BASE-T1S Interface type OA 3-pin Rating Automotive Number of ports Single Features IEEE 802.3cg, OA TC14 specification-compliant, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
Datarate (Mbps) 10BASE-T1S Interface type OA 3-pin Rating Automotive Number of ports Single Features IEEE 802.3cg, OA TC14 specification-compliant, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA compliant 3-pin interface
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
  • Support OA TC14 PHY features when paired with appropriate external host
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, and EMC compliant
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA compliant 3-pin interface
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
  • Support OA TC14 PHY features when paired with appropriate external host
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, and EMC compliant

The DP83TD530-Q1 is 10BASE-T1S OA TC-14 compliant PMD transceiver. This device provides full analog front end functionality while relying on the host system for MAC, digital PHY, and management functions. This solution, similar to the CAN transceiver approach, features a simple and cost effective 3-pin clock-less interface between the host controller and the PMD transceiver chip. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage (CMV) tolerance. The device communicates to a host controller or switch using OA-3pin interface. The host must have the 10BASE-T1S digital PHY incorporated.

The DP83TD530-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line.

The DP83TD530-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

The DP83TD530-Q1 is 10BASE-T1S OA TC-14 compliant PMD transceiver. This device provides full analog front end functionality while relying on the host system for MAC, digital PHY, and management functions. This solution, similar to the CAN transceiver approach, features a simple and cost effective 3-pin clock-less interface between the host controller and the PMD transceiver chip. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage (CMV) tolerance. The device communicates to a host controller or switch using OA-3pin interface. The host must have the 10BASE-T1S digital PHY incorporated.

The DP83TD530-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line.

The DP83TD530-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DP83TD530-Q1 Automotive 10BASE-T1S Multidrop OA PMD Transceiver with TC10 datasheet PDF | HTML Dec 3, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TD530EVM — DP83TD530EVM evaluation module

This User’s Guide discusses how to properly operate and configure the DP83TD530EVM. For best layout practices, schematic files, and Bill of Materials, see the associated support documents.

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos