Product details

Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 0.75 Vs (min) (V) 5 Vs ABS (max) (V) 100 Features Bootstrap Diode Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 0.75 Vs (min) (V) 5 Vs ABS (max) (V) 100 Features Bootstrap Diode Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • 100-V Three Phase Half-Bridge Gate driver
    • Drives N-Channel MOSFETs (NMOS)
    • Gate Driver Supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support upto 100 V
  • Integrated Bootstrap Diodes
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A sink current
  • Supports up to 48-V auto systems
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 115-V
  • Supports negative transients upto -22-V on SHx
  • Built-in cross conduction prevention
  • Fixed deadtime insertion of 215 ns
  • Supports 3.3-V and 5-V logic inputs with 20 V Abs max
  • 4 nS typical propogation delay matching
  • Compact TSSOP package
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • 100-V Three Phase Half-Bridge Gate driver
    • Drives N-Channel MOSFETs (NMOS)
    • Gate Driver Supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support upto 100 V
  • Integrated Bootstrap Diodes
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A sink current
  • Supports up to 48-V auto systems
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 115-V
  • Supports negative transients upto -22-V on SHx
  • Built-in cross conduction prevention
  • Fixed deadtime insertion of 215 ns
  • Supports 3.3-V and 5-V logic inputs with 20 V Abs max
  • 4 nS typical propogation delay matching
  • Compact TSSOP package
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)

DRV8300 -Q1 is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300 -Q1 generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.

The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (115-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

DRV8300 -Q1 is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300 -Q1 generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.

The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (115-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV8300 ACTIVE 100-V max simple 3-phase gate driver with bootstrap diodes Industrial qualified version
Same functionality with different pin-out to the compared device.
NEW DRV8363-Q1 ACTIVE Automotive, 24V and 48V battery 3-phase gate driver unit with accurate current sensing 48V 3-Phase Smart Gate Driver with Upgraded Feature set and 3x int. CSA's

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DRV8300-Q1: 100-V Three-Phase BLDC Gate Driver datasheet PDF | HTML Dec 8, 2021
Application brief Understanding Gate Driver Slew Rate Control, MOSFET Switching Optimization and Protection Features (Rev. A) PDF | HTML Dec 11, 2025
Certificate DRV8300DPW-Q1EVM EU RoHS Declaration of Conformity (DoC) Dec 8, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8300DPW-Q1EVM — DRV8300DPW-Q1 evaluation module for three-phase BLDC gate driver

The DRV8300DPW-Q1EVM is an automotive 30-A, 3-phase brushless DC drive stage based on the DRV8300DPWRQ1 gate driver for BLDC motors.  

The DRV8300DPWRQ1 incorporates three diodes for bootstrap operation without the need for external diodes. The EVM includes three current shunt amplifiers for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Getting started

MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos