DRV8334
- Three phase half-bridge gate driver
- Drives six N-channel MOSFETs (NMOS)
- 4.5 to 60V wide operating voltage range
- Bootstrap architecture for high-side gate driver
- Strong GVDD charge pump to support up to 50mA average gate switching current enables driving 400nC MOSFETs at 20kHz
- Trickle charge pump to support 100% PWM duty cycle and to generate overdrive supply to drive external protection circuits
- Smart Gate Drive architecture
- 45-level configurable peak gate drive current up to 1000 / 2000mA (source / sink)
- Three-step dynamic drive current control
- Configurable soft shutdown to minimize inductive voltage spikes during overcurrent shutdown
- Low-side Current Sense Amplifier
- Sub-1mV low input offset across temperature
- 9-level adjustable gain
- SPI-based detailed configuration and diagnostics
- DRVOFF pin to disable driver independently
- High voltage wake up pin (nSLEEP)
- 6x, 3x, 1x, and Independent PWM Modes
- Supports 3.3V, and 5V Logic Inputs
- Integrated protection features
- Battery and power supply voltage monitors
- Phase feedback comparator
- MOSFET VDS and Rsense over current monitors
- MOSFET VGS gate fault monitors
- Device thermal warning and shutdown
- Fault condition indicator pin
The DRV8334 is an integrated smart gate driver for three-phase BLDC applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8334 generates the correct gate drive voltages using an integrated bootstrap diode and a GVDD charge pump. The Smart Gate Drive architecture supports configurable peak gate drive current from 0.8mA up to 1A source and 2A sink. The DRV8334 can operate from a single power supply with a wide input range of 4.5 to 60V. A trickle charge pump enables 100% PWM duty cycle control, and provides overdrive supply voltage for external switches.
The DRV8334 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurement.
A wide range of diagnostics and protection features integrated in the DRV8334 enable a robust motor drive system design and help eliminate the needs of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8334 Three-Phase Smart Gate Driver with Accurate Current Sensing and Advanced Monitoring datasheet (Rev. B) | PDF | HTML | 09 Sep 2025 |
| Application brief | DRV8334 Gate Drive Features and Benefits | PDF | HTML | 05 Aug 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8334EVM — DRV8334 evaluation module for 3-phase gate driver
BLDC-MAX-QG-MOSFET-CALCULATOR — Calculate the maximum QG MOSFET for your motor driver
Supported products & hardware
DRV8334-SMART-GATE-DRIVE-REGISTER-SETTINGS-CALC — Calculator to provide recommended smart gate drive register settings for the DRV8334
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PHP) | 48 | Ultra Librarian |
| VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.