DRV8374-Q1

PREVIEW

Product details

Rating Automotive Architecture Integrated FET Control interface 3xPWM, 6xPWM RDS(ON) (HS + LS) (mΩ) 16 Peak output current (A) 40 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features Integrated FETs Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Integrated FET Control interface 3xPWM, 6xPWM RDS(ON) (HS + LS) (mΩ) 16 Peak output current (A) 40 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features Integrated FETs Operating temperature range (°C) -40 to 125
VQFN-FCRLF (VEO) 29 35 mm² (5 mm × 7 mm)
  • 4.5V to 35V operating voltage (40V abs max)
  • High output current capability: 40A Peak
  • Low MOSFET on-state resistance
    • 17mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 850V/us slew rate and reverse recovery loss minimization technique
    • Adjustable slew rate options
  • Low audible noise and ease of motor control with ultra-low dead time < 100ns, and propagation delay < 100ns
  • Low power sleep mode
    • 3.6µA typical at VVM = 24V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Supports up to 200kHz PWM frequency
  • Does not require external current sense resistors, built-in current sensing
  • Flexible device configuration option
    • DRV8374S-Q1: 5MHz 16-bit SPI for device configuration and fault status
    • DRV8374H-Q1: Hardware pin based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 5V (5%), 30mA LDO regulator (Except for DRV8374G-Q1)
  • Integrated protection features
    • Supply under-voltage lockout (UVLO)
    • Charge pump under-voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI
  • 4.5V to 35V operating voltage (40V abs max)
  • High output current capability: 40A Peak
  • Low MOSFET on-state resistance
    • 17mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Reduced switching loss with 850V/us slew rate and reverse recovery loss minimization technique
    • Adjustable slew rate options
  • Low audible noise and ease of motor control with ultra-low dead time < 100ns, and propagation delay < 100ns
  • Low power sleep mode
    • 3.6µA typical at VVM = 24V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Supports up to 200kHz PWM frequency
  • Does not require external current sense resistors, built-in current sensing
  • Flexible device configuration option
    • DRV8374S-Q1: 5MHz 16-bit SPI for device configuration and fault status
    • DRV8374H-Q1: Hardware pin based configuration
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Built-in 5V (5%), 30mA LDO regulator (Except for DRV8374G-Q1)
  • Integrated protection features
    • Supply under-voltage lockout (UVLO)
    • Charge pump under-voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over SPI

The DRV8374-Q1 provides a single-chip power stage device for customers driving 4.5V to 35V brushless-DC motors. The DRV8374 integrates three 1/2-H bridges with 40V absolute maximum capability and a very low RDS(ON) of 17mΩ (high-side plus low-side) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

DRV8374-Q1 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroler. The DRV8374 is capable of driving a PWM frequency up to 200kHz. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response.

There are a large number of protection features integrated into , intended to protect the device, motor, and system against fault events. Refer for design consideration and recommendation on device usage.

There are a large number of protection features integrated into DRV8374, intended to protect the device, motor, and system against fault events. Refer for design consideration and recommendation on device usage.

The DRV8374-Q1 provides a single-chip power stage device for customers driving 4.5V to 35V brushless-DC motors. The DRV8374 integrates three 1/2-H bridges with 40V absolute maximum capability and a very low RDS(ON) of 17mΩ (high-side plus low-side) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.

DRV8374-Q1 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroler. The DRV8374 is capable of driving a PWM frequency up to 200kHz. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response.

There are a large number of protection features integrated into , intended to protect the device, motor, and system against fault events. Refer for design consideration and recommendation on device usage.

There are a large number of protection features integrated into DRV8374, intended to protect the device, motor, and system against fault events. Refer for design consideration and recommendation on device usage.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8376EVM — DRV8376 evaluation module

The DRV8376EVM is an integrated driver IC evaluation module for three-phase motor driver applications and provides single-chip power stage design for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (VEO) 29 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos