DRV8376
70V max 4.5A peak 3-phase motor driver with integrated current sensing and integrated FETs
DRV8376
- Three-phase BLDC motor driver
- Supports 48V systems
- Supports up to 100kHz PWM frequency
- Active Demagnetization to reduce power losses
- Cycle-by-cycle current limit to limit phase current
- 4.5V to 65V operating voltage (70V abs max)
- High output current capability: 4.5A Peak
- Low MOSFET on-state resistance
- 400mΩ RDS(ON) (HS + LS) at TA = 25°C
- Reduced switching loss with 1.1V/ns slew rate and reverse recovery loss minimization technique
- Adjustable slew rate options
- Low audible noise and ease of motor control with ultra-low dead time < 200ns, and propagation delay < 100ns
- Low-power sleep mode
- 1.5µA typical at VVM = 24V, TA = 25°C
- Multiple control interface options
- 6x PWM control interface
- 3x PWM control interface
- Does not require external current sense resistors, built-in current sensing
- Flexible device configuration options
- DRV8376S: 5MHz 16-bit SPI for device configuration and fault status
- DRV8376H: Hardware pin-based configuration
- Supports 1.8V, 3.3V, and 5V logic inputs
- Built-in 3.3V (5%), 30mA LDO regulator
- Built-in 5V (5%), 30mA LDO regulator
- Integrated protection features
- Supply under voltage lockout (UVLO)
- Charge pump under voltage (CPUV)
- Overcurrent protection (OCP)
- Thermal warning and shutdown (OTW/OTSD)
- Fault condition indication pin (nFAULT)
- Optional fault diagnostics over SPI
The DRV8376 provides a gate drive and power stage for driving a 4.5V to 65V brushless-DC motors. The DRV8376 integrates three 1/2-H bridges with 70V absolute maximum capability and a very low RDS(ON) of 400mΩ (high-side plus low-side) to enable high-power drive capability. Current is sensed using an integrated current sensing feature eliminating the need for external sense resistors. Power management features with integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits.
DRV8376 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8376 is capable of driving a PWM frequency up to 100kHz. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response.
There are a large number of protection features integrated into DRV8376, intended to protect the device, motor, and system against fault events.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8376 Three-Phase Integrated FET Motor Driver datasheet (Rev. A) | PDF | HTML | 13 Mar 2025 |
| Application note | Optimizing Low-Side Current Sensing with DRV8376: Mitigating Gain Error and Temperature Drift | PDF | HTML | 23 Jul 2025 | |
| Application note | 48V BLDC Drives for Industrial and Automotive Applications - Enabling Integrated Motor Designs | PDF | HTML | 10 Jan 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8376EVM — DRV8376 evaluation module
TIDA-010992 — Centralized six-axis motor control using a single MCU for humanoid robot hand reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (NLG) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.