Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
VQFN-FCRLF (VEO) 29 35 mm² (5 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 16A Peak
  • Low MOSFET on-state resistance
    • 58mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Advanced MOSFET switching technique to reduce switching loss with 1.1V/ns @24V slew rate and negligible reverse recovery loss
  • Ultra-low dead time < 100ns and propagation delay < 100ns, to minimize current distortion in motor drives enabling lower audible noise and improved control accuracy
  • Low power sleep mode
    • 3.6µA at VVM = 48V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Does not require external current sense resistors, built-in current sensing with ±3% accuracy at TA = 25°C
  • Integrated charge pump supporting 100% duty cycle
  • Active demagnetization and automatic synchronous rectification to reduce power losses
  • Ultra-small package option of 5x7mm
  • Built-in 5V (5%), 30mA LDO regulator (GVDD), for internal predrivers and external load
  • Flexible device configuration options
    • DRV8378S: 5MHz 16bit SPI for device configuration and fault status, with internal GVDD regulator
    • DRV8378H: Hardware pin based configuration, with internal GVDD regulator
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three-phase BLDC motor driver
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 16A Peak
  • Low MOSFET on-state resistance
    • 58mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Advanced MOSFET switching technique to reduce switching loss with 1.1V/ns @24V slew rate and negligible reverse recovery loss
  • Ultra-low dead time < 100ns and propagation delay < 100ns, to minimize current distortion in motor drives enabling lower audible noise and improved control accuracy
  • Low power sleep mode
    • 3.6µA at VVM = 48V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Does not require external current sense resistors, built-in current sensing with ±3% accuracy at TA = 25°C
  • Integrated charge pump supporting 100% duty cycle
  • Active demagnetization and automatic synchronous rectification to reduce power losses
  • Ultra-small package option of 5x7mm
  • Built-in 5V (5%), 30mA LDO regulator (GVDD), for internal predrivers and external load
  • Flexible device configuration options
    • DRV8378S: 5MHz 16bit SPI for device configuration and fault status, with internal GVDD regulator
    • DRV8378H: Hardware pin based configuration, with internal GVDD regulator
  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Integrated protection features
    • Supply under voltage lockout (UVLO)
    • Charge pump under voltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)

The DRV8378-Q1 provides a single-chip integrated FET power stage for driving brushless-DC motors. The DRV8378-Q1 integrates three 1/2H bridges with 70V absolute maximum capability and a very low RDS(ON) of 58mΩ (high-side plus low-side) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. An integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits. Each output driver channel consists of N-channel power MOSFETs configured in a half-bridge configuration.

DRV8378-Q1 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8378-Q1 is capable of driving a PWM frequency up to 200kHz.

The DRV8378-Q1 provides a single-chip integrated FET power stage for driving brushless-DC motors. The DRV8378-Q1 integrates three 1/2H bridges with 70V absolute maximum capability and a very low RDS(ON) of 58mΩ (high-side plus low-side) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. An integrated LDO generate the necessary voltage rails for the device and can be used to power external circuits. Each output driver channel consists of N-channel power MOSFETs configured in a half-bridge configuration.

DRV8378-Q1 implements a 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. The DRV8378-Q1 is capable of driving a PWM frequency up to 200kHz.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV8378-Q1 Three-Phase Integrated FET Motor Driver datasheet PDF | HTML Aug 26, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8376EVM — DRV8376 evaluation module

The DRV8376EVM is an integrated driver IC evaluation module for three-phase motor driver applications and provides single-chip power stage design for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (VEO) 29 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos