Product details

Vs ABS (max) (V) 12 Vs (min) (V) 1.65 Peak output current (A) 2.5 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 800 Sleep current (µA) 0.04 Microstepping levels 2 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 12 Vs (min) (V) 1.65 Peak output current (A) 2.5 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 800 Sleep current (µA) 0.04 Microstepping levels 2 Decay mode Fast, Slow Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm) HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • Dual H-bridge motor driver, can drive -
    • One bipolar stepper motor
    • One or two brushed DC motors
    • Solenoids and other inductive loads

  • Low ON-resistance: HS + LS = 800mΩ (Typical, 25°C)
  • Wide Power Supply Voltage Range
    • 1.65 to 11V
  • Pin-to-pin compatible with -

  • High output current capability: 2.5A Peak
  • PWM control interface

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • ≤ 30nA at VVM = 5V, TJ = 25°C
  • Small package and footprint

    • 16-pin HTSSOP with PowerPAD™, 5.0×4.4mm

    • 16-Pin WQFN with PowerPAD™, 3.0×3.0mm

  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault Indication Pin (nFAULT)

  • Dual H-bridge motor driver, can drive -
    • One bipolar stepper motor
    • One or two brushed DC motors
    • Solenoids and other inductive loads

  • Low ON-resistance: HS + LS = 800mΩ (Typical, 25°C)
  • Wide Power Supply Voltage Range
    • 1.65 to 11V
  • Pin-to-pin compatible with -

  • High output current capability: 2.5A Peak
  • PWM control interface

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current regulation
  • Low-power sleep mode
    • ≤ 30nA at VVM = 5V, TJ = 25°C
  • Small package and footprint

    • 16-pin HTSSOP with PowerPAD™, 5.0×4.4mm

    • 16-Pin WQFN with PowerPAD™, 3.0×3.0mm

  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault Indication Pin (nFAULT)

The DRV8410 is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).

The device implements current regulation by comparing an internal refernce voltage to the voltage on the xISEN pins, which is proportional to motor current through an external sense resistor. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.

The DRV8410 is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

The DRV8410 is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).

The device implements current regulation by comparing an internal refernce voltage to the voltage on the xISEN pins, which is proportional to motor current through an external sense resistor. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.

The DRV8410 is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DRV8411A ACTIVE 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation Lower Rdson with higher output current and IPROPI current regulation
Pin-for-pin with same functionality to the compared device.
DRV8411 ACTIVE 1.65V-to-11V, 4A dual H-bridge motor driver with current regulation Lower Rdson and higher output current

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DRV8410 Dual H-Bridge Motor Driver with Current Regulation datasheet (Rev. C) PDF | HTML May 20, 2024
Product overview Brushed and Stepper Motor Drivers in Video Surveillance PDF | HTML Feb 22, 2024
Certificate DRV8410EVM EU RoHS Declaration of Conformity (DoC) Aug 19, 2022
User guide DRV8410 EVM User's Guide PDF | HTML Feb 2, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8410EVM — DRV8410 evaluation module dual H-bridge motor driver with current regulation

The DRV8410 evaluation module (EVM) allows designers to evaluate the DRV8410 dual H-bridge driver.  The EVM includes a MCU and a graphical user interface (GUI) for easy control of the motor driver. The EVM comes with all the necessary tools and software to begin spinning motors right away (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

DRV841XEVM-FIRMWARE — Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM

Zipped folder containing manifest and firmware source code for the evaluation modules of the DRV841x family of devices.
Supported products & hardware
GUI for evaluation module (EVM)

DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM

Zipped folder containing manifests and GUI installer for DRV841x family of devices.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos