Product details

Vs ABS (max) (V) 12 Vs (min) (V) 1.65 Peak output current (A) 4 Control mode PWM Number of full bridges 2 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 0.03 Decay mode Fast, Slow Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 12 Vs (min) (V) 1.65 Peak output current (A) 4 Control mode PWM Number of full bridges 2 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 0.03 Decay mode Fast, Slow Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Dual H-bridge motor driver, can drive -
    • One bipolar stepper motor
    • One or two brushed DC motors
    • Solenoids and other inductive loads
  • Low ON-resistance: HS + LS = 400mΩ (Typical, 25°C)
  • Wide Power Supply Voltage Range
    • 1.65 to 11V
  • Pin-to-pin compatible with -

  • High output current capability: 4A Peak
  • PWM control interface

  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Integrated current regulation
  • IPROPI current sense output for stall detection
  • Low-power sleep mode
    • ≤ 40nA at VVM = 5V, TJ = 25°C
  • Small package and footprint

    • 16-pin HTSSOP with PowerPAD™, 5.0×4.4mm

    • 16-Pin WQFN with PowerPAD™, 3.0×3.0mm

  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault Indication Pin (nFAULT)
  • Dual H-bridge motor driver, can drive -
    • One bipolar stepper motor
    • One or two brushed DC motors
    • Solenoids and other inductive loads
  • Low ON-resistance: HS + LS = 400mΩ (Typical, 25°C)
  • Wide Power Supply Voltage Range
    • 1.65 to 11V
  • Pin-to-pin compatible with -

  • High output current capability: 4A Peak
  • PWM control interface

  • Supports 1.8V, 3.3V, and 5V logic inputs
  • Integrated current regulation
  • IPROPI current sense output for stall detection
  • Low-power sleep mode
    • ≤ 40nA at VVM = 5V, TJ = 25°C
  • Small package and footprint

    • 16-pin HTSSOP with PowerPAD™, 5.0×4.4mm

    • 16-Pin WQFN with PowerPAD™, 3.0×3.0mm

  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault Indication Pin (nFAULT)

The DRV8411A is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).

The device implements current sensing and regulation. Internal current mirrors output the current sense information on the IPROPI pins, eliminating the need for large power shunt resistors, thereby saving board area and reducing system cost. The IPROPI outputs allow a microcontroller to detect motor stall or changes in load conditions. Using the VREF pin, the devices can regulate the motor current during startup and high-load events without interaction from a microcontroller.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.

The DRV8411A is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

The DRV8411A is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).

The device implements current sensing and regulation. Internal current mirrors output the current sense information on the IPROPI pins, eliminating the need for large power shunt resistors, thereby saving board area and reducing system cost. The IPROPI outputs allow a microcontroller to detect motor stall or changes in load conditions. Using the VREF pin, the devices can regulate the motor current during startup and high-load events without interaction from a microcontroller.

A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.

The DRV8411A is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8410 ACTIVE 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation Higher Rdson with lower output current and no IPROPI current regulation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV8411A Dual H-Bridge Motor Driver with Current Regulation datasheet (Rev. B) PDF | HTML 08 Jul 2024
Product overview Brushed and Stepper Motor Drivers in Video Surveillance PDF | HTML 22 Feb 2024
Certificate DRV8411AEVM EU RoHS Declaration of Conformity (DoC) 22 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8411AEVM — DRV8411A evaluation module for dual H-bridge motor driver with current regulation

The DRV8411A evaluation module (EVM) allows designers to evaluate the DRV8411A dual H-bridge driver.  The EVM includes an MCU and a graphical user interface (GUI) for easy control of the motor driver. The EVM comes with all the necessary tools and software to begin spinning motors right away (...)

User guide: PDF | HTML
Not available on TI.com
Firmware

DRV841XEVM-FIRMWARE Firmware source code for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM

Zipped folder containing manifest and firmware source code for the evaluation modules of the DRV841x family of devices.
Supported products & hardware

Supported products & hardware

Products
Stepper motor drivers
  • DRV8411A 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation
  • DRV8410 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation
  • DRV8411 1.65V-to-11V, 4A dual H-bridge motor driver with current regulation
Hardware development
Evaluation board
  • DRV8410EVM DRV8410 evaluation module dual H-bridge motor driver with current regulation
  • DRV8411EVM DRV8411 evaluation module dual H-bridge motor driver with current regulation
  • DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation
Download options
GUI for evaluation module (EVM)

DRV841XEVM-GUI GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM

Zipped folder containing manifests and GUI installer for DRV841x family of devices.
Supported products & hardware

Supported products & hardware

Products
Stepper motor drivers
  • DRV8410 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation
  • DRV8411 1.65V-to-11V, 4A dual H-bridge motor driver with current regulation
  • DRV8411A 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation
Hardware development
Evaluation board
  • DRV8410EVM DRV8410 evaluation module dual H-bridge motor driver with current regulation
  • DRV8411EVM DRV8411 evaluation module dual H-bridge motor driver with current regulation
  • DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation
Launch Download options
Getting started

MSP-MOTOR-CONTROL MSP firmware solutions for motor control

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Products
BLDC drivers
  • DRV8300 100-V max simple 3-phase gate driver with bootstrap diodes
  • DRV8300-Q1 Automotive 100-V max simple 3-phase gate driver with bootstrap diodes
  • DRV8300U 100-V max, simple three-phase gate driver with bootstrap diodes and enhanced UVLO protection
  • DRV8311 3V to 20V, 3-phase brushless DC motor driver with integrated FETs
  • DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs
  • DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing
  • DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing
  • DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing
  • DRV8323 65-V max 3-phase smart gate driver with current shunt amplifiers
  • DRV8323R 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
  • DRV8328 60 V 1000/2000 mA 3-phase gate driver
  • DRV8329 60V three-phase gate driver with single current-sense amplifier
  • DRV8353 102-V max 3-phase smart gate driver with current shunt amplifiers
  • DRV8353F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA
  • DRV8353R 102-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
Stepper motor drivers
  • DRV8411A 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation
  • DRV8889-Q1 Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
Brushed DC (BDC) motor drivers
  • DRV8706-Q1 Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am
General-purpose MCUs
  • MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp
  • MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
  • MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp
  • MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
  • MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL
  • MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC
  • MSPM0G1518 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 256kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
  • MSPM0G1519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP
  • MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT
  • MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
  • MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA
  • MSPM0G3518 80MHz ARM® Cortex®-M0+ MCU with dual-bank 256kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
  • MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP
  • MSPM0G5187 80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB 2.0 FS, I2S, ADC and TinyEngine™ NPU<
Low-power MCUs
  • MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
  • MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
  • MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
Automotive body & lighting MCUs
  • MSPM0G3105-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3106-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3107-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
  • MSPM0G3505-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
  • MSPM0G3506-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL
  • MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
  • MSPM0G3518-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 256kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
  • MSPM0G3519-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
  • MSPM0G3529-Q1 Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB Flash, 128kB SRAM, two CAN-FDs, two ADCs, DAC an
  • MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN
  • MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN
  • MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
Hardware development
Evaluation board
  • BOOSTXL-DRV8323RH DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module
  • BOOSTXL-DRV8323RS DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module
  • DRV8300DIPW-EVM DRV8300DIPW evaluation module for three-phase BLDC
  • DRV8300DRGE-EVM DRV8300DRGE three phase BLDC evaluation module
  • DRV8311HEVM DRV8311H three-phase PWM motor driver evaluation module
  • DRV8316REVM DRV8316R three-phase PWM motor driver evaluation module
  • DRV8317HEVM DRV8317 evaluation module for three-phase brushless DC (BLDC) gate driver
  • DRV8328AEVM DRV8328A three-phase PWM motor driver evaluation module
  • DRV8329AEVM DRV8329A evaluation module for three-phase BLDC gate driver
  • DRV8353RH-EVM DRV8353RH evaluation module, three-phase brushless DC smart gate driver
  • DRV8353RS-EVM DRV8353RS evaluation module, three-phase brushless DC smart gate driver 
  • DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation
  • DRV8706S-Q1EVM Automotive H-bridge smart gate driver EVM with wide common mode current sense amplifier
  • DRV8889-Q1EVM DRV8889-Q1 automotive stepper driver with 1/256 microstepping and stall detection evaluation module
  • LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
  • LP-MSPM0G3519 LP-MSPM0G3519 evaluation module
  • LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Software
Software development kit (SDK)
  • MSPM0-SDK MSPM0 software development kit (SDK)
Get started Download options
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos