DRV8411
- Dual H-bridge motor driver, can drive -
- One bipolar stepper motor
- One or two brushed DC motors
- Solenoids and other inductive loads
- Low ON-resistance: HS + LS = 400mΩ (Typical, 25°C)
- Wide Power Supply Voltage Range
- 1.65 to 11V
-
Pin-to-pin compatible with -
- High output current capability: 4A Peak
-
PWM control interface
- Supports 1.8V, 3.3V, and 5V logic inputs
- Integrated current regulation
- Low-power sleep mode
- ≤ 40nA at VVM = 5V, TJ = 25°C
-
Small package and footprint
-
16-pin HTSSOP with PowerPAD™, 5.0×4.4mm
-
16-Pin WQFN with PowerPAD™, 3.0×3.0mm
-
- Integrated protection features
- VM undervoltage lockout (UVLO)
- Auto-retry overcurrent protection (OCP)
- Thermal shutdown (TSD)
- Fault Indication Pin (nFAULT)
The DRV8411 is a dual H-bridge motor driver that can drive one or two DC brush motors, one stepper motor, solenoids, or other inductive loads. The tripler charge pump allows the device to operate down to 1.65V to accommodate 1.8V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation. The inputs and outputs can be paralleled to drive high current brush DC motors with half the RDS(on).
The device implements current regulation by comparing an internal refernce voltage to the voltage on the xISEN pins, which is proportional to motor current through an external sense resistor. The ability to limit current can significantly reduce large currents during motor startup and stall conditions.
A low-power sleep mode achieves ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features include undervoltage, overcurrent, and overtemperature.
The DRV8411 is part of a family of devices which come in pin-to-pin, scalable RDS(ON) options to support various loads with minimal design changes. See for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8411 Dual H-Bridge Motor Driver with Current Regulation datasheet (Rev. C) | PDF | HTML | 05 Jun 2024 |
| Product overview | Brushed and Stepper Motor Drivers in Video Surveillance | PDF | HTML | 22 Feb 2024 | |
| Certificate | DRV8411EVM EU RoHS Declaration of Conformity (DoC) | 19 Aug 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8411EVM — DRV8411 evaluation module dual H-bridge motor driver with current regulation
The DRV8411 evaluation module (EVM) allows designers to evaluate the DRV8411 dual H-bridge driver. The EVM includes a MCU and a graphical user interface (GUI) for easy control of the motor driver. The EVM comes with all the necessary tools and software to begin spinning motors right away (...)
DRV841XEVM-GUI — GUI installer for the DRV8410EVM, DRV8411EVM, and DRV8411AEVM
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
| WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.