Product details

Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1110-3 Peak pulse power (8/20 μs) (max) (W) 90 IO capacitance (typ) (pF) 1.7 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 38 Dynamic resistance (typ) 0.57 Interface type CAN, GPIO, RS-485/432/422/232, USB 2.0 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1110-3 Peak pulse power (8/20 μs) (max) (W) 90 IO capacitance (typ) (pF) 1.7 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 38 Dynamic resistance (typ) 0.57 Interface type CAN, GPIO, RS-485/432/422/232, USB 2.0 Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
USON (DXA) 3 1.1 mm² (1 mm × 1.1 mm) SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 2.5A
  • IEC 61000-4-2 level 4 ESD protection:
    • ±18kV contact discharge
    • ±18kV air-gap discharge
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD and surge protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 1.7pF (typical)
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 2.5A
  • IEC 61000-4-2 level 4 ESD protection:
    • ±18kV contact discharge
    • ±18kV air-gap discharge
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD and surge protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 1.7pF (typical)

ESD762 is a bidirectional ESD protection diode for USB power delivery (USB-PD) and industrial interfaces. ESD762 is rated to dissipate contact ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 level 4 standard (±18kV contact and ±18kV airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 2.5A (8/20µs surge waveform) capability of the ESD762 makes it suitable for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 1.7pF line capacitance of the ESD762 is suitable for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

ESD762 is offered in SOT-23 and DFN1110 packages for easy flow through routing.

ESD762 is a bidirectional ESD protection diode for USB power delivery (USB-PD) and industrial interfaces. ESD762 is rated to dissipate contact ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 level 4 standard (±18kV contact and ±18kV airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 2.5A (8/20µs surge waveform) capability of the ESD762 makes it suitable for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 1.7pF line capacitance of the ESD762 is suitable for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

ESD762 is offered in SOT-23 and DFN1110 packages for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ESD2CAN24-Q1 ACTIVE Automotive, dual, 3-pF, ±24-V, ±30-kV ESD protection diode for in-vehicle networks 24-V ESD device for CAN interface 30-KV ESD protection
ESD752 ACTIVE Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial interface 30-KV ESD protection

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ESD762 24V, 2-Channel, ESD Protection With 2.5A of 8/20µs Surge Protection datasheet (Rev. D) PDF | HTML Apr 29, 2026
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML Aug 18, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
USON (DXA) 3 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos