LMH9135

ACTIVE

Product details

Type Active Balun Frequency (min) (MHz) 3200 Frequency (max) (MHz) 4200 Gain (typ) (dB) 18.8 Noise figure (typ) (dB) 3.8 OIP3 (typ) (dBm) 31.5 P1dB (typ) (dBm) 18 Frequency of harmonic distortion measurement (GHz) 3.5 Current consumption (mA) 120 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type Active Balun Frequency (min) (MHz) 3200 Frequency (max) (MHz) 4200 Gain (typ) (dB) 18.8 Noise figure (typ) (dB) 3.8 OIP3 (typ) (dBm) 31.5 P1dB (typ) (dBm) 18 Frequency of harmonic distortion measurement (GHz) 3.5 Current consumption (mA) 120 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN (RRL) 12 4 mm² (2 mm × 2 mm)
  • Single-Channel, Narrow-Band Differential Input to Single-Ended Output RF Gain Block Amplifier
  • Supports 3.2 – 4.2 GHz 1-dB BW Typical
  • 18 dB Typical Gain Across the Band
  • 3.8 dB Noise Figure
  • 31.5 dBm OIP3
  • 18 dBm Output P1dB
  • 395 mW Power Consumption on Single +3.3 V Supply
  • Up to 105°C TC Operating Temperature
  • Single-Channel, Narrow-Band Differential Input to Single-Ended Output RF Gain Block Amplifier
  • Supports 3.2 – 4.2 GHz 1-dB BW Typical
  • 18 dB Typical Gain Across the Band
  • 3.8 dB Noise Figure
  • 31.5 dBm OIP3
  • 18 dBm Output P1dB
  • 395 mW Power Consumption on Single +3.3 V Supply
  • Up to 105°C TC Operating Temperature

LMH9135 are high-performance, single-channel, differential input to single-ended output transmit radio frequency (RF) gain block amplifiers that support 3.2 – 4.2 GHz frequency band. The device can support the requirements for next generation 5G active antenna systems (AAS) or small-cell applications while driving the input of a power amplifier (PA). The RF amplifier provides 18 dB typical gain with good linearity performance of +31.5 dBm Output IP3, while maintaining less than 4 dB noise figure across the whole 1 dB bandwidth. The device is internally matched for 100-Ω differential input impedance providing easy interface with an RF-sampling or Zero-IF analog front-end (AFE) at the input. Also, the device is internally matched for 50-Ω single-ended output impedance that is required to easily interface with a post-amplifier, surface acoustic wave (SAW) filter, or power amplifier (PA).

Operating on a single 3.3 V supply, the device consumes about 395 mW typical active power making it suitable for high-density 5G massive MIMO applications. Also, the device is available in a space saving 2 mm x 2 mm, 12-pin QFN package. The device is rated for an operating temperature of up to 105°C to provide a robust system design. There is a 1.8-V JEDEC compliant power down pin available for fast power down and power up of the device suitable for time division duplex (TDD) systems.

LMH9135 are high-performance, single-channel, differential input to single-ended output transmit radio frequency (RF) gain block amplifiers that support 3.2 – 4.2 GHz frequency band. The device can support the requirements for next generation 5G active antenna systems (AAS) or small-cell applications while driving the input of a power amplifier (PA). The RF amplifier provides 18 dB typical gain with good linearity performance of +31.5 dBm Output IP3, while maintaining less than 4 dB noise figure across the whole 1 dB bandwidth. The device is internally matched for 100-Ω differential input impedance providing easy interface with an RF-sampling or Zero-IF analog front-end (AFE) at the input. Also, the device is internally matched for 50-Ω single-ended output impedance that is required to easily interface with a post-amplifier, surface acoustic wave (SAW) filter, or power amplifier (PA).

Operating on a single 3.3 V supply, the device consumes about 395 mW typical active power making it suitable for high-density 5G massive MIMO applications. Also, the device is available in a space saving 2 mm x 2 mm, 12-pin QFN package. The device is rated for an operating temperature of up to 105°C to provide a robust system design. There is a 1.8-V JEDEC compliant power down pin available for fast power down and power up of the device suitable for time division duplex (TDD) systems.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMH9135 3.2 – 4.2 GHz Differential to Single-Ended Amplifier with Integrated Balun datasheet PDF | HTML Aug 21, 2020
Certificate LMH9135RRLEVM EU Declaration of Conformity (DoC) May 15, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE79-LMH9-EVM — AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235

The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is (...)
User guide: PDF | HTML
Supported products & hardware
Evaluation board

LMH9135-EVM — 3.55-GHz differential in to single-ended out amplifier evaluation module

The LMH9135 evaluation module (EVM) is used to evaluate the LMH9135 device, which is a differential input to single-ended output 18dB gain block amplifier available in 2x2mm2 12-pin RRL package. The device is well suited to support requirements for the next generation 5G m-MIMO active antenna (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

PCM-3P-PC802 — RANsemi small cell reference design

RANsemi small cell reference design
Supported products & hardware
Simulation model

LMH9135 S-parameter Models

SBOMB71.ZIP (15 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RRL) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos