Home Power management DC/DC switching regulators DC/DC converters

LMR36506

ACTIVE

3-V to 65-V, 0.6-A ultra-small synchronous buck converter with 4 μA IQ

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 60 Vout (min) (V) 1 EMI features Low parasitic Hotrod packaging Features Enable, Fixed Output, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 60 Vout (min) (V) 1 EMI features Low parasitic Hotrod packaging Features Enable, Fixed Output, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 98
VQFN-HR (RPE) 9 4 mm² 2 x 2
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient protection up to 70V
    • Wide input voltage range: 3.0V (falling threshold) to 65V
    • Low EMI and minimized switch node ringing
    • Adjustable fixed output voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65V, 300mA)
    • Adjustable switching frequency: 200kHz to 2.2MHz with RT pin variant
  • Minimized design size and cost:
    • Highest power density with internal compensation and reduced external component count
    • Ultra-small 2mm × 2mm HotRod™ QFN package
  • High efficiency across load range with low power dissipation:
    • 93% peak efficiency at 400kHz (12 VIN, 3.3 VOUT fixed)
    • 90% peak efficiency at 400kHz (24 VIN, 3.3 VOUT fixed)
  • Ultra-low operating quiescent current at no load
    • 4µA at 24 VIN to 3.3 VOUT (fixed output option)
  • Use TPSM365R6 module for faster time to market
  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient protection up to 70V
    • Wide input voltage range: 3.0V (falling threshold) to 65V
    • Low EMI and minimized switch node ringing
    • Adjustable fixed output voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65V, 300mA)
    • Adjustable switching frequency: 200kHz to 2.2MHz with RT pin variant
  • Minimized design size and cost:
    • Highest power density with internal compensation and reduced external component count
    • Ultra-small 2mm × 2mm HotRod™ QFN package
  • High efficiency across load range with low power dissipation:
    • 93% peak efficiency at 400kHz (12 VIN, 3.3 VOUT fixed)
    • 90% peak efficiency at 400kHz (24 VIN, 3.3 VOUT fixed)
  • Ultra-low operating quiescent current at no load
    • 4µA at 24 VIN to 3.3 VOUT (fixed output option)
  • Use TPSM365R6 module for faster time to market

The LMR36506 is the industry’s smallest 65V, 0.6A synchronous step-down DC/DC converter in 2mm × 2mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70V, provide excellent EMI performance and support fixed 3.3V and other adjustable output voltages. The transient tolerance reduces the necessary design effort to protect against input overvoltage and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36506 uses the peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36506 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200kHz to 2.2MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The power-good flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external supervisor. The compact design size and rich feature set of LMR36506 simplifies implementation for a wide range of industrial applications.

The LMR36506 is the industry’s smallest 65V, 0.6A synchronous step-down DC/DC converter in 2mm × 2mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70V, provide excellent EMI performance and support fixed 3.3V and other adjustable output voltages. The transient tolerance reduces the necessary design effort to protect against input overvoltage and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36506 uses the peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36506 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200kHz to 2.2MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The power-good flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external supervisor. The compact design size and rich feature set of LMR36506 simplifies implementation for a wide range of industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM365R6 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module Integrated inductor for smaller solution size

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LMR36506 3V to 65V, 0.6A, Ultra-Small Synchronous Buck Converter With 4µA IQ datasheet (Rev. C) PDF | HTML 07 Jan 2026
Functional safety information LM706A0-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 19 Sep 2024
Application note Bi-polar Fly-Buck-Boost Solution for Analog Output Modules PDF | HTML 10 Oct 2023
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Technical article Choosing buck converters and LDOs for miniature industrial automation equipment PDF | HTML 29 Jan 2020
Application brief Powering Drones With a Wide VIN DC-DC Converter (Rev. A) 05 Feb 2019
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36506RREVM — 3-V to 65-V, 0.6-A ultra-small synchronous buck converter evaluation module

The LMR36506RREVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36506 synchronous step-down converter.
User guide: PDF
Not available on TI.com
Simulation model

LMR36506MSC-Q1 TINA-TI Buck Startup Transient Model

SNVMC46.TSC (1006 KB) - TINA-TI Spice Model
Simulation model

LMR36506R PSpice Unencrypted Transient Model

SNVMBW4.ZIP (166 KB) - PSpice Model
Simulation model

LMR36506R3 PSpice Unencrypted Transient Model

SNVMBW5.ZIP (151 KB) - PSpice Model
Simulation model

LMR36506R5 PSpice Unencrypted Transient Model

SNVMC50.ZIP (232 KB) - PSpice Model
Simulation model

LMR36506RF PSpice Unencrypted Transient Model

SNVMBW6.ZIP (159 KB) - PSpice Model
Simulation model

LMR36506RF3 PSpice Unencrypted Transient Model

SNVMC51.ZIP (231 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPE) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos