TIDA-010019

TIDA-010019

Design files

Overview

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this reference design. Performance in terms of power consumption and accuracy is optimized for accurate 4 to 20 mA sensors while also demonstrating the performance of different CJC and TC front-end implementations.

Features
  • Ultra-low power TC front end: < 200 µA
  • RTD type performance with silicon temperature sensors
  • 16-bit ADC for 0.05 °C resolution
  • Comparing different CJC solutions
  • TC temperature from -270 °C to 1200 °C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE1A.PDF (4160 KB)

Reference design overview and verified performance test data

TIDRZC5.PDF (540 KB)

Detailed overview of design layout for component placement

TIDRZC4.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZC7.ZIP (1712 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFD4.ZIP (381 KB)

Design file that contains information on physical board layer of design PCB

TIDRZC6.PDF (2097 KB)

PCB layer plot file used for generating PCB design layout

TIDRZC3.PDF (649 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT70 — 0.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin

Data sheet: PDF | HTML
Analog temperature sensors

TMP235 — 1C analog temperature sensor, 10 mV/C

Data sheet: PDF | HTML
Digital isolators

ISO7721 — Reinforced 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Digital temperature sensors

LMT01 — 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
Digital temperature sensors

TMP117 — 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement

Data sheet: PDF | HTML
Instrumentation amplifiers

INA317 — Micro-power (50µA), zero-drift (75µV offset, 0.3µV/˚C), precision RRO instrumentation amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS727 — 250-mA, ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS22946 — 5.5-V, 0.15-A, 400-mΩ load switch with selectable current limit

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2355 — 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD

Data sheet: PDF | HTML
Precision ADCs

ADS112U04 — 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface

Data sheet: PDF | HTML
Precision ADCs

ADS7142 — 12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LPV821 — 650nA, Precision Zero-Drift Nanopower Amplifier

Data sheet: PDF | HTML
Series voltage references

REF2125 — Low-drift, low-power, small-footprint series voltage reference with clean start

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFK3 — TIDA-010019 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

TIDCFK3 — TIDA-010019 Software

close
Latest version
Version: 01.00.00.00
Release date: Jul 23, 2019
Hardware development
Reference design
TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfk3 or www.ti.com/lit/xx/tidcfk3/tidcfk3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFK3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide RTD Replacement for Cold Junction Compensation Reference Design (Rev. A) Sep 13, 2019
Application note RTD Class-AA Replacement With High-Accuracy Digital Temperature Sensors in Field (Rev. A) Jul 22, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010018 — Isolated power and data interface for low-power applications reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos