The
LMX2695-SEP
is a high performance wideband phase-locked loop (PLL) with
integrated voltage controlled oscillator (VCO) that can output any frequency from
5MHz to 30GHz. The VCO on this device covers an entire octave so the frequency
coverage is complete down to 5MHz. The high performance PLL with a figure of merit
of –236dBc/Hz and high phase detector frequency can attain very low in-band noise
and integrated jitter.
The
LMX2695-SEP
allows users to synchronize the output of multiple instances of the
device. This means that deterministic phase can be obtained from a device in use
cases including the one with fractional engine or output divider enabled. The device
also adds support for either generating or repeating SYSREF (compliant to JESD204B/C
standard), making the device designed for low-noise clock source for high-speed data
converters.
This device is fabricated in Texas
Instruments advanced BiCMOS process and is available in a 64-lead QFP plastic
package.
The
LMX2695-SEP
is a high performance wideband phase-locked loop (PLL) with
integrated voltage controlled oscillator (VCO) that can output any frequency from
5MHz to 30GHz. The VCO on this device covers an entire octave so the frequency
coverage is complete down to 5MHz. The high performance PLL with a figure of merit
of –236dBc/Hz and high phase detector frequency can attain very low in-band noise
and integrated jitter.
The
LMX2695-SEP
allows users to synchronize the output of multiple instances of the
device. This means that deterministic phase can be obtained from a device in use
cases including the one with fractional engine or output divider enabled. The device
also adds support for either generating or repeating SYSREF (compliant to JESD204B/C
standard), making the device designed for low-noise clock source for high-speed data
converters.
This device is fabricated in Texas
Instruments advanced BiCMOS process and is available in a 64-lead QFP plastic
package.