SM28VLT32-HT

ACTIVE

Product details

Technology family V Rating High Temp Operating temperature range (°C) -55 to 210
Technology family V Rating High Temp Operating temperature range (°C) -55 to 210
CFP (HKN) 14 160 mm² 20 x 8 DIESALE (KGD) See data sheet
  • 32-Megabit Flash for High-Temperature Applications
  • Serial Peripheral Interface (SPI) Compatible (Mode 0 and 3)
  • 3.3-V Supply for IO, 1.9 V for Core
  • 2-M x 16-Bit Word Access
  • Asynchronous Read, Write, and Erase Operations
  • Erase Operation Supported Only for –55°C to 125°C
  • 12-MHz Maximum Clock Frequency
  • Endurance: 1000 Program and Erase Cycles
  • Data Retention: 1000 hrs
  • ESD Protection: 2-kV HBM, 500-V CDM
  • 8-mm × 20-mm 14-Pin Ceramic HKN Package and KGD (Bare Die)
    Package
  • 32-Megabit Flash for High-Temperature Applications
  • Serial Peripheral Interface (SPI) Compatible (Mode 0 and 3)
  • 3.3-V Supply for IO, 1.9 V for Core
  • 2-M x 16-Bit Word Access
  • Asynchronous Read, Write, and Erase Operations
  • Erase Operation Supported Only for –55°C to 125°C
  • 12-MHz Maximum Clock Frequency
  • Endurance: 1000 Program and Erase Cycles
  • Data Retention: 1000 hrs
  • ESD Protection: 2-kV HBM, 500-V CDM
  • 8-mm × 20-mm 14-Pin Ceramic HKN Package and KGD (Bare Die)
    Package

SM28VLT32 is a 32-Megabit Flash Memory designed to store program code and/or data from acquisition. The wide temperature rating of this device makes it ideal for applications that need to perform reliably in harsh environments. SM28VLT32 with its serial peripheral interface (SPI) offers low pin count for additional reliability and easy assembly in these applications.

The memory is partitioned as sectors to provide addressing of 2-M words of 16 bits each. Thus, the memory address is 21 bits wide.

SM28VLT32 supports serial peripheral interface to read/write/erase data in the flash memory. The interface is compliant with mode 0 (CPOL = 0, CPHA = 0) and 3 (CPOL = 1, CPHA = 1). Asserting CS# enables the device to enter communication mode. With CS# de-asserted, the device ignores all activity on the SPI pins. As shown in , multiple SM28VLT32 devices can be controlled from a single Master by independently controlling CS# pins in order to realize larger memory in the application. Asserting the HOLD# pin (while CS# is also asserted) will let the device ignore activity on the other SPI input pins (SCK and SI).

The SM28LVT32 supports a hardware data protection scheme using the WP# pin. Erase and program operations are inhibited if WP# is low.

SM28VLT32 is a 32-Megabit Flash Memory designed to store program code and/or data from acquisition. The wide temperature rating of this device makes it ideal for applications that need to perform reliably in harsh environments. SM28VLT32 with its serial peripheral interface (SPI) offers low pin count for additional reliability and easy assembly in these applications.

The memory is partitioned as sectors to provide addressing of 2-M words of 16 bits each. Thus, the memory address is 21 bits wide.

SM28VLT32 supports serial peripheral interface to read/write/erase data in the flash memory. The interface is compliant with mode 0 (CPOL = 0, CPHA = 0) and 3 (CPOL = 1, CPHA = 1). Asserting CS# enables the device to enter communication mode. With CS# de-asserted, the device ignores all activity on the SPI pins. As shown in , multiple SM28VLT32 devices can be controlled from a single Master by independently controlling CS# pins in order to realize larger memory in the application. Asserting the HOLD# pin (while CS# is also asserted) will let the device ignore activity on the other SPI input pins (SCK and SI).

The SM28LVT32 supports a hardware data protection scheme using the WP# pin. Erase and program operations are inhibited if WP# is low.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 32-Mbit High-Temp Flash Memory With Serial Peripheral Interface (SPI) Bus datasheet (Rev. C) 28 Mar 2013
Application note Using the SM28VLT32-HT With Power Saving Features (Rev. A) 27 Mar 2013
EVM User's guide HTFLASHEVM User’s Guide 28 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HTFLASHEVM — HTFLASHEVM Evaluation Module

The HTFLASHEVM is designed for verification of the SM28VLT32 in extreme environments. The EVM, as shipped, is ready for test up to 200°C with the following exceptions. The decoupling capacitors need to be swapped from standard temperature range to 200°C rated through-hole components. This (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLVC464 HTFLASHEVM, SM28VLT32-HT Software GUI

Supported products & hardware

Supported products & hardware

Products
Specialty logic ICs
SM28VLT32-HT 32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus
Hardware development
Evaluation board
HTFLASHEVM HTFLASHEVM Evaluation Module
Support software

SLVC468 SM28VLT32-HT Software API

Supported products & hardware

Supported products & hardware

Products
Specialty logic ICs
SM28VLT32-HT 32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus
Package Pins CAD symbols, footprints & 3D models
CFP (HKN) 14 Ultra Librarian
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos