SN65LVDS4

ACTIVE

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Signaling rate (Mbps) 500 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 1 Signaling rate (Mbps) 500 Input signal LVDS Output signal LVCMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (RSE) 10 3 mm² (2 mm × 1.5 mm)
  • Designed for Signaling Rates(1) up to:
    • 500-Mbps Receiver
  • Operates From a 1.8-V or 2.5-V Core Supply
  • Available in 1.5-mm × 2-mm UQFN Package
  • Bus-Terminal ESD Exceeds 2 kV (HBM)
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 2.1 ns Typical Receiver
  • Power Dissipation at 250 MHz
    • 40 mW Typical
  • Requires External Failsafe
  • Differential Input Voltage Threshold Less Than 50
    mV
  • Can Provide Output Voltage Logic Level (3.3-V
    LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
    on External VDD Pin, Thus Eliminating External
    LevelTranslation
  • Designed for Signaling Rates(1) up to:
    • 500-Mbps Receiver
  • Operates From a 1.8-V or 2.5-V Core Supply
  • Available in 1.5-mm × 2-mm UQFN Package
  • Bus-Terminal ESD Exceeds 2 kV (HBM)
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 2.1 ns Typical Receiver
  • Power Dissipation at 250 MHz
    • 40 mW Typical
  • Requires External Failsafe
  • Differential Input Voltage Threshold Less Than 50
    mV
  • Can Provide Output Voltage Logic Level (3.3-V
    LVTTL, 2.5-V LVCMOS, 1.8-V LVCMOS) Based
    on External VDD Pin, Thus Eliminating External
    LevelTranslation

The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.

The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DS90LVRA2 ACTIVE 1.8V 600Mbps LVDS dual differential line receiver Dual-receiver with up to 600 Mbps signaling rate

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet SN65LVDS4 1.8-V High-Speed Differential Line Receiver datasheet (Rev. A) PDF | HTML Nov 30, 2015
Application brief Level Shift No More: Support Low Voltage I/O Signals into a FPGA, Processor, or ASIC (Rev. A) PDF | HTML Aug 15, 2024
Application brief How to Use a 3.3-V LVDS Buffer as a Low-Voltage LVDS Driver Jan 9, 2019
Application brief How to Support 1.8-V Signals Using a 3.3-V LVDS Driver/Receiver + Level-Shifter Dec 28, 2018
Application brief LVDS to Improve EMC in Motor Drives Sep 27, 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? Aug 3, 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling May 16, 2018
Application note TMDS Clock Detection Solution in HDMI Sink Applications PDF | HTML Aug 23, 2017
Technical article Get Connected: High-speed LVDS comparator PDF | HTML Jun 3, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DDC2256AEVM — DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

The DDC2256AEVM evaluation module  (EVM)  is  an  evaluation  kit  for the DDC2256A,  a  256-channel,  current  input,  24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A (...)

Supported products & hardware
Evaluation board

SN65LVDS4EVM — SN65LVDS4 Evaluation Module

Evaluation Module for SN65LVDS4
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65LVDS4 IBIS Model

SLLM150.ZIP (131 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate”  illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:

  • Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
Supported products & hardware
Reference design

TIDA-00822 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

This reference design discusses the use and performance of the Digital Variable-Gain high-speed amplifier, the LMH6401, to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)

Supported products & hardware
Reference design

TIDA-00823 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Supported products & hardware
Reference design

TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate

TIDA-01037 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design that utilizes two different isolator devices to maximize signal chain SNR and sample rate performance. For signals requiring low jitter, such as ADC sampling clocks, TI’s ISO73xx family of low jitter (...)
Supported products & hardware
Reference design

TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications

This reference design consists of an analog front-end (AFE) signal chain for wideband receiver applications using the LMH2832 digitally controlled variable gain amplifier (DVGA) and ADS54J40 analog-to-digital converter (ADC). The design is primarily targeted for upstream DOCSIS 3.1 receiver (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos