SN74AVC2T45-Q1

ACTIVE

SN74AVC2T45-Q1

ACTIVE

Product details

Bits (#) 2 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Applications GPIO Features Overvoltage tolerant inputs, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.02 Rating Automotive Operating temperature range (°C) -40 to 105
Bits (#) 2 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Applications GPIO Features Overvoltage tolerant inputs, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.02 Rating Automotive Operating temperature range (°C) -40 to 105
X1QFN (DTT) 8 1.95 mm² (1.95 mm × 1 mm) VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm)
  • Qualified for automotive applications
  • Control inputs VIH/VIL levels are referenced to VCCA voltage
  • Fully configurable dual-rail design allows each port to operate over the full 1.2V to 3.6V power-supply range
  • Operating temperature from -40°C to 105°C

  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Maximum data rates
    • 500Mbps (1.8V to 3.3V translation)
    • 320Mbps (< 1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000V human-body model (A114-A)
    • 200V machine model (A115-A)
    • 1000V charged-device model (C101)
  • Qualified for automotive applications
  • Control inputs VIH/VIL levels are referenced to VCCA voltage
  • Fully configurable dual-rail design allows each port to operate over the full 1.2V to 3.6V power-supply range
  • Operating temperature from -40°C to 105°C

  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Maximum data rates
    • 500Mbps (1.8V to 3.3V translation)
    • 320Mbps (< 1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000V human-body model (A114-A)
    • 200V machine model (A115-A)
    • 1000V charged-device model (C101)

This dual-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC2T45 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when powered down.

The VCC isolation feature makes sure that if either VCC input is at GND, both ports are in the high-impedance state.

This dual-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2V to 3.6V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC2T45 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when powered down.

The VCC isolation feature makes sure that if either VCC input is at GND, both ports are in the high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TXU0202-Q1 ACTIVE Automotive two-channel fixed-direction level shifter with channels in opposite direction Automotive two channel fixed direction level translator
TXU0102-Q1 ACTIVE Automotive two-channel fixed-direction level shifter with channels in same direction Automotive two channel fixed direction level translator

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X1QFN (DTT) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos