Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCA6408A-Q1

ACTIVE

Product details

Number of I/Os 8 Features Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 2 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
Number of I/Os 8 Features Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Addresses 2 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Operating power-supply voltage range of 1.65 V to 3.6 V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.8-, 2.5-, and 3.3-V I2C bus and P-ports
  • Low standby current consumption
  • 400-kHz Fast I2C Bus
  • Hardware address pin allows Two TCA6408A-Q1 devices on the same I2C/SMBus bus
  • Active-low reset ( RESET) input
  • Open-drain active-low interrupt ( INT) output
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power up with all channels configured as inputs
  • No glitch on power up
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance meets 100 mA per AEC Q100-004
  • Schmitt-Trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
  • ESD protection
    • 2000-V Human body model (Q100-002)
    • 1000-V Charged-device model (Q100-011)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Operating power-supply voltage range of 1.65 V to 3.6 V
  • Allows bidirectional voltage-level translation and GPIO expansion between 1.8-, 2.5-, and 3.3-V I2C bus and P-ports
  • Low standby current consumption
  • 400-kHz Fast I2C Bus
  • Hardware address pin allows Two TCA6408A-Q1 devices on the same I2C/SMBus bus
  • Active-low reset ( RESET) input
  • Open-drain active-low interrupt ( INT) output
  • Input and output configuration register
  • Polarity inversion register
  • Internal power-on reset
  • Power up with all channels configured as inputs
  • No glitch on power up
  • Noise filter on SCL and SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance meets 100 mA per AEC Q100-004
  • Schmitt-Trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
  • ESD protection
    • 2000-V Human body model (Q100-002)
    • 1000-V Charged-device model (Q100-011)

The TCA6408A-Q1 is a 16-pin device that provides 8-bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 3.6 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A-Q1 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a higher power supply.

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.

The TCA6408A-Q1 is a 16-pin device that provides 8-bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. This device can operate with a power supply voltage ranging from 1.65 V to 3.6 V on both the I2C bus side (VCCI) and on the P-port side (VCCP). This allows the TCA6408A-Q1 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components such as LEDs remain at a higher power supply.

The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA6408A-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so forth.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCA9539-Q1 ACTIVE Automotive 16-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers 16-bit IO exapnder

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCA6408A-Q1 Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output datasheet (Rev. A) PDF | HTML Feb 6, 2023
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Functional safety information TCA6408A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 29, 2020
Application note I2C Dynamic Addressing Apr 25, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

SLVC564 — I/O Expander Software and Firmware Package

Supported products & hardware
Simulation model

TCA6408A IBIS Model

SCPM014.ZIP (107 KB) - IBIS model
Supported products & hardware
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Reference design

TIDA-020060 — Automotive power over data lines reference design for 100/1000Base-T1 Ethernet applications

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos