Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCA9539-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TCA9539A-Q1 ACTIVE Automotive 16-bit 1.65 to 5.5V I²C/SMBus I/O expander with interrupt, reset and config registers Wider supply operation range (VCC) up to 5.5V

Product details

Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Addresses 4 Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5 V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400 kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • I2C to parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5 V tolerant input and output ports
  • Compatible with most microcontrollers
  • 400 kHz Fast I2C bus
  • Polarity inversion register
  • Internal power-on reset
  • No glitch on power up
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

The TCA9539-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 3.6 V. The device supports 100 kHz (I2C Standard mode) and 400 kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539-Q1 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539-Q1 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the TCA9539-Q1 has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539-Q1 I2C I/O expander is qualified for automotive applications.

spacer

The TCA9539-Q1 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 3.6 V. The device supports 100 kHz (I2C Standard mode) and 400 kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539-Q1 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539-Q1 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on reset. Also, the TCA9539-Q1 has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539-Q1 I2C I/O expander is qualified for automotive applications.

spacer

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCA6408A-Q1 ACTIVE Automotive 8-bit translating I2C/SMBus I/O expander with interrupt, reset & config registers 8-bit IO expander with level translation
TCAL9539-Q1 ACTIVE Automotive 16-bit low voltage I²C/SMBus I/O expander w/interrupt, reset and agile I/O configuration Enhanced version with wider supply voltage range and agile I/O configuration registers

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TCA9539 IBIS Model

SCPM025.ZIP (98 KB) - IBIS model
Supported products & hardware
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Reference design

TIDA-00296 — Automotive Body Control Module Driver Reference Design

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit (...)

Supported products & hardware
Reference design

TIDA-00580 — Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design

People prefer to use knobs over touchscreens in many situations.  This solution minimizes the required connections to a microcontroller to monitor a rotary quadrature encoder's direction and distance of rotation.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos