Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TCA8418

ACTIVE

Product details

Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • Operating Power-Supply Voltage Range of 1.65-V to 3.6-V
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10 Byte FIFO to Store 10 Key Presses and Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs: Typical Vhys at 1.8 V is 0.18 V
  • Latch-Up Performance Exceeds 200 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22 on all 18 GPIO Pins and non GPIO pins
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged Device Model (C101)
  • Operating Power-Supply Voltage Range of 1.65-V to 3.6-V
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10 Byte FIFO to Store 10 Key Presses and Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs: Typical Vhys at 1.8 V is 0.18 V
  • Latch-Up Performance Exceeds 200 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22 on all 18 GPIO Pins and non GPIO pins
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged Device Model (C101)

The TCA8418 is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate.

The TCA8418 is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCA6418E ACTIVE 18-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers No keyboard scanning

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TCA8418 I2C Controlled Keypad Scan IC With Integrated ESD Protection datasheet (Rev. G) PDF | HTML Jun 25, 2018
Application note Understanding the I2C Bus (Rev. A) PDF | HTML Oct 19, 2026
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application note Maximum Clock Frequency of I2C Bus Using Repeaters May 15, 2015
Application note I2C Bus Pull-Up Resistor Calculation (Rev. A) PDF | HTML Feb 13, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA8418E-EVM — TCA8418E-EVM I2C Controlled Keypad Scan IC With Integrated ESD Protection Evaluation Module

The TCA8418E-EVM is an evaluation board designed to demonstrate the key scanning functionality of the TCA8418E keypad scan IC. The EVM comes with 9 buttons configured in a row/column matrix for easy testing. In addition, the 10x2 receptacle allows the customer to expand the functionality of the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SCPC008 — TCA8418EVMGUI

Supported products & hardware
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Reference design

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos